(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Fan 15038PB Plastic Blades [Previously 5915PC] (Part Number)

AC Fan 15038PB Plastic Blades [Previously 5915PC]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,994,421VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.

 
Part Number
15038PB-B2L-EP-00
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Start-up voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
Induction motor structure Motor protection Allowable ambient temperature range (Operating)
(°C)
Casing Material Impeller material Bearing Material Terminal Expected life
(h)
Impeller - standard Insulation Resistance Insulation pressure tolerance

2,048,047 VND

1 Piece(s) 6 Day(s) or more [Other] AC220V565256156.9215.81450.210/0.18040.0/38.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type AC fan Size 150Xø172 Thickness 38mm
Sensor output NA Properties Standard (general purpose)

Please check the type/dimensions/specifications of the part 15038PB-B2L-EP-00 in the AC Fan 15038PB Plastic Blades [Previously 5915PC] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 15038PB-B2L-EP-00 trong chuỗi AC Fan 15038PB Plastic Blades [Previously 5915PC].

Products like this...

Part Number
15038PB-A0L-EP-00
15038PB-A1L-EP-00
15038PB-B0L-EP-00
15038PB-B3L-EP-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngInput Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Start-up voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
Induction motor structure Motor protection Allowable ambient temperature range (Operating)
(°C)
Casing Material Impeller material Bearing Material Terminal Expected life
(h)
Impeller - standard Insulation Resistance Insulation pressure tolerance

2,048,047 VND

1 Piece(s) 6 Day(s) or more AC100V565256156.9215.8650.470/0.44037.0/33.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

2,048,047 VND

1 Piece(s) 6 Day(s) or more [Other] AC115V565256156.9215.8750.380/0.36035.0/32.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s

1,994,421 VND

1 Piece(s) 6 Day(s) or more AC200V--------------------

2,048,047 VND

1 Piece(s) 6 Day(s) or more [Other] AC230V565256157.0215.81450.190/0.18035.0/35.0Capacitor typeThermal protection-10 to +70Aluminum (black paint)Plastic (black)Ball BearingFast-on #110 equivalent100,000UL94V-0100 MΩ or greater with DC 500 V megaAC1800V 3s