(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Switching Power Supplies PJA Series Unit Type (Part Number)

Switching Power Supplies PJA Series Unit Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,141,005VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Switching Power Supplies PJA Series Unit Type.
• Compliant standard: UL508, SEMI F-47.
• Harmonic standard complies with IEC61000-3-2 Class A.
• Switching Power Supplies type AC-DC Power Supply.
• PS3N Series output wattage 7 output voltage levels are available 100W, 150W, 300W, 600W, 1000W and 1500W.
• Output voltage DC (Direct Current) 5 output levels are available DC5V, DC12V, DC15V, DC24V and DC36V.
• Input voltage is AC (Alternating Current) AC85V ~ AC2640V.
• Shape option: With cover and Open frame.
• Cooling Method: Natural Air Cooling and Fan for cooling.

PJA Series, Unit Type

PJA Series, Unit Type

Part number: PJA100F

PJA Series, Unit Type

Part number: PJA150F

PJA Series, Unit Type

Part number: PJA300F

PJA Series, Unit Type

Part number: PJA600F

PJA Series, Unit Type

Part number: PJA1000F

PJA Series, Unit Type

Part number: PJA1500F

PJA Series, Unit Type

Ordering information

1. Series name
2. Single output
3. Output wattage
4. Universal input
5. Output voltage
6. Optional
C : With coating
R : Remote ON/OFF
(Required external power source)
J : EP (Tyco Electronics) connector type
J1 : VH (J.S.T.) connector type
T : Vertical terminal block
N2 : With DIN rail

Features

PJA100F / PJA150F
· Compact design (PJA100F: Depth: 109mm/ 4.29inches, PJA150F: Depth: 129mm 5.08inches)
· High efficiency (88%typ PJA100F-24, AC230Vin, 100% load, 90%typ PJA150F-24, AC230Vin, 100% load)
· Low power consumption (1.5W typ AC240Vin, no load at standard model)
· UL508 approved (Except option -J, -J1), and complies with SEMI F47 (see instruction manual 1.1)
· Various connection interface options (vertical terminal m-Tn, AMP connector m-Jn, m-J1n)
PJA 300F/ PJA600F / PJA1000F/ PJA1500F
· Cost-effective
· Longer life (see Instruction Manual)
· Low profile (meets 2U height = 61 mm or 2.40 inches)
· Wide operating temperature range (-20 to +70, see instruction manual)
· Slow fan speed at no load
· Complies with SEMI F-47
· Many optional functions

Drawing

External View

PJA Series, Unit Type

PJA100F External view

PJA Series, Unit Type

PJA150F External view

PJA Series, Unit Type

PJA300F External view

PJA Series, Unit Type

PJA600F External view

PJA Series, Unit Type

PJA1000F external view

PJA Series, Unit Type

PJA1500F external view

Block Diagram

PJA Series, Unit Type

PJA100F Block diagram

PJA Series, Unit Type

PJA150F Block diagram

PJA Series, Unit Type

PJA300F Block diagram

PJA Series, Unit Type

PJA600F Block diagram

PJA Series, Unit Type

PJA1000F Block diagram

PJA Series, Unit Type

PJA1500F Block diagram

Part Number
PJA100F-48-N2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Height
(mm)
Width
(mm)
Depth
(mm)
Voltage settings reliability
(V)
Output voltage variation
(V)
Other optional functions

1,310,955 VND

1 Piece(s) 14 Day(s) or more 10[With Cover] With cover (With DIN rail mounting fixture)100.8DC48V2.1-9741121.5 (including terminal block cover)48 to 49.9243.2 to 52.8Includes DIN rail mounting bracket

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Single/multi Single Input Voltage AC-dedicated Input/output terminal shape Terminal Block
Safety standards CE / UL / CUL Input Voltage(V) 85 to 264 AC ø1 Excess current protective circuit Yes
Excess voltage protective circuit Yes