(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Used for securing a PF pipe exposed.
· Made of rust-proof stainless steel.
Part Number |
---|
SSTF-16 |
SSTF-16J |
SSTF-16K |
SSTF-16M |
SSTF-22 |
SSTF-22J |
SSTF-22K |
SSTF-22M |
SSTF-28 |
SSTF-28J |
SSTF-28K |
SSTF-28M |
SSTF-30 |
SSTF-30J |
SSTF-30K |
SSTF-36 |
SSTF-36J |
SSTF-36K |
SSTF-36M |
SSTF-42 |
SSTF-42J |
SSTF-42K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Compatible Pipe Diameter | Length (mm) | Color | Width (mm) | Compatibility/applicability |
---|---|---|---|---|---|---|---|---|---|---|
17,160 VND | 1 Piece(s) | 9 Day(s) | Silver | PF pipe 16, VE16 | 60.5 | - | 15 | CV cable: 22□ × 4C, 38□ × 2C SV cable: 22 × C, 22 × 3C | ||
74,493 VND | 1 Piece(s) | 9 Day(s) | Beige | PF pipe 16, VE16 | 60.5 | Beige | 15 | CV cable: 22□ × 4C, 38□ × 2C SV cable: 22□ × 2C, 22 × 3C | ||
74,493 VND | 1 Piece(s) | 9 Day(s) | Black | PF pipe 16, VE16 | 60.5 | Black | 15 | CV cable: 22□ × 4C, 38□ × 2C SV cable: 22□ × 2C, 22 × 3C | ||
74,493 VND | 1 Piece(s) | 9 Day(s) | Milky White | PF pipe 16, VE16 | 60.5 | Milky white | 15 | CV cable: 22□ × 4C, 38□ × 2C SV cable: 22□ × 2C, 22 × 3C | ||
34,320 VND | 1 Piece(s) | 9 Day(s) | Silver | PF pipe 22, thin steel C-31 | 67 | - | 19 | CV cable: 60□ × 2C SV cable: 38□ × 3C, 60□ × 2C | ||
76,250 VND | 1 Piece(s) | 9 Day(s) | Beige | PF pipe 22, thin steel C-31 | 67 | Beige | 19 | CV cable: 60□ × 2C SV cable: 38□ × 3C, 60□ × 2C | ||
76,250 VND | 1 Piece(s) | 9 Day(s) | Black | PF pipe 22, thin steel C-31 | 67 | Black | 19 | CV cable: 60□ × 2C SV cable: 38□ × 3C, 60□ × 2C | ||
76,250 VND | 20 Piece(s) | 7 Day(s) or more | Milky White | PF pipe 22, thin steel C-31 | 67 | Milky white | 19 | CV cable: 60□ × 2C SV cable: 38□ × 3C, 60□ × 2C | ||
48,634 VND | 20 Piece(s) | 7 Day(s) or more | Silver | PF pipe 28 | 89 | - | 25 | CV cable: 100□ × 2C | ||
120,250 VND | 1 Piece(s) | 9 Day(s) | Beige | PF pipe 28 | 89 | Beige | 25 | CV cable: 100□ × 2C | ||
120,250 VND | 20 Piece(s) | 7 Day(s) or more | Black | PF pipe 28 | 89 | Black | 25 | CV cable: 100□ × 2C | ||
120,250 VND | 1 Piece(s) | 9 Day(s) | Milky White | PF pipe 28 | 89 | Milky white | 25 | CV cable: 100□ × 2C | ||
36,300 VND | 1 Piece(s) | 9 Day(s) | Silver | MF-30 | 91.5 | - | 25 | SV cable: 100□ × 2C | ||
135,750 VND | 1 Piece(s) | 9 Day(s) | Beige | MF-30 | 91.5 | Beige | 25 | SV cable: 100□ × 2C | ||
135,750 VND | 10 Piece(s) | 7 Day(s) or more | Black | MF-30 | 91.5 | Black | 25 | SV cable: 100□ × 2C | ||
87,039 VND | 10 Piece(s) | 7 Day(s) or more | Silver | PF pipe 36 | 94.5 | - | 25 | CV cable: 100□ × 4C, 150□ × 3C | ||
151,000 VND | 1 Piece(s) | 9 Day(s) | Beige | PF pipe 36 | 94.5 | Beige | 25 | CV cable: 100□ × 4C, 150□ × 3C | ||
151,000 VND | 10 Piece(s) | 7 Day(s) or more | Black | PF pipe 36 | 94.5 | Black | 25 | CV cable: 100□ × 4C, 150□ × 3C | ||
151,000 VND | 1 Piece(s) | 9 Day(s) | Milky White | PF pipe 36 | 94.5 | Milky white | 25 | CV cable: 100□ × 4C, 150□ × 3C | ||
107,900 VND | 1 Piece(s) | 9 Day(s) | Silver | PF pipe 42 | 104.5 | - | 25 | - | ||
201,250 VND | 1 Piece(s) | 9 Day(s) | Beige | PF pipe 42 | 104.5 | Beige | 25 | - | ||
201,250 VND | 1 Piece(s) | 9 Day(s) | Black | PF pipe 42 | 104.5 | Black | 25 | - |
Loading...Tải…
Material | Stainless Steel | Materials | Stainless steel |