(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dedicated Connection Cable (With Shielding) For Connector-Terminal Block Conversion Units, XW2Z (Part Number)

Dedicated Connection Cable (With Shielding) For Connector-Terminal Block Conversion Units, XW2Z

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      760,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For wiring connector-terminal block conversion units (Model XW2□) to programmable controller I/O units in a single action

 
Part Number
XW2Z-700H-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Type Input/output Connector A cable length
(mm)
Connector B cable wire length
(mm)
Connector C cable wire length
(mm)
Connector shape Cable shape Cable length
(m)
CN1 CN2 CN3 CN4 Shield Wiring type Cable length
(m)
CN1 CN2 Rated Current
(A)
Rated Voltage
(V)
Bargain Article

3,606,872 VND

1 Piece(s) 15 Day(s) or more For connector terminal block conversion unitConnection cable1/1---StraightRound7FUJITSU COMPONENT (Ltd.) 56-poleMIL 60-pole--AvailableNormal---1AC125/DC24N/A

Loading...Tải…

  1. 1