(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Opto Coupler - MIRO TRIAC

Opto Coupler - MIRO TRIAC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,014,767VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Products using optocouplers and semiconductors are used to combine different signal levels or to separate one signal from another signal.
・It is similar to relays because it transmits optoelectronic signals between input and output.
・Operation is not generated
・Contact Bounce is not generated
・Functionally disconnect electricity between input and output
・High Vibration Resistance and Impact Resistance
・High Switching Current
・Low Input Electrical Power

 
Part Number
3000-36001-2000020
3000-36001-2000025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,014,767 VND

1 Piece(s) 46 Day(s)

4,146,189 VND

1 Piece(s) 46 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Installation Method DIN-rail Installation (EN 60715) Housing Flame-retardant Black Plastic Temperature Range -20...+60 °C
Dimension (H×W×D)(mm) 76×38×80 mm