(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Filter Fan (Part Number)

Filter Fan

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,790,488VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a complete fan unit that can be attached to a surface without tools.

[Paint color]
· RAL 7035 (light gray [approximate Munsell value 2.5PB8.5/1])
[Bundled items]
· Complete assembled unit (including filter mat)

 
Part Number
3243110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Maximum air flow (DC input voltage)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Volume (DC input voltage)
(dB)
Product type Input voltage details
(V)
Motor External dimensions
(mm)

7,913,180 VND

1 Piece(s) 9 Day(s) or more 10AC fanOther550600-5961-Diagonal flow fan115 ACSingle-phase condenser motorW 323 × H 323 × D 25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Size Other Thickness Other Representative Standard UL / CSA

Please check the type/dimensions/specifications of the part 3243110 in the Filter Fan series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3243110 trong chuỗi Filter Fan.

Products like this...

Part Number
3237124
3238100
3238110
3238124
3244100
3244110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Maximum air flow (DC input voltage)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Volume (DC input voltage)
(dB)
Product type Input voltage details
(V)
Motor External dimensions
(mm)

3,251,058 VND

1 Piece(s) 9 Day(s) or more 10DC FanDC24V--20--38Axial flow fan-Direct current motorW 116.5 × H 116.5 × D 16

3,873,561 VND

1 Piece(s) 15 Day(s) or more 10AC fanOther5566-4649-Diagonal flow fan230 ACAutomatic startup type dampening motorW 148.5 × H 148.5 × D 16

4,082,730 VND

1 Piece(s) 15 Day(s) or more 10AC fanOther5566-4649-Diagonal flow fan115 ACAutomatic startup type dampening motorW 148.5 × H 148.5 × D 16

5,608,060 VND

1 Piece(s) 15 Day(s) or more 10DC FanDC24V--55--46Diagonal flow fan-Direct current motorW 148.5 × H 148.5 × D 16

8,410,378 VND

1 Piece(s) 15 Day(s) or more 10AC fanOther700770-6566-Diagonal flow fan230 ACSingle-phase condenser motorW 323 × H 323 × D 25

9,605,613 VND

1 Piece(s) 25 Day(s) or more 10AC fanOther700770-6566-Diagonal flow fan115 ACSingle-phase condenser motorW 323 × H 323 × D 25