(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

ATEN Video Distributer VS162

ATEN Video Distributer VS162
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,383,402VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ATEN Video Splitter VS162
-2-Port DVI Video Splitter (1 PC to 2 Monitors), 1,920 x 1,200 @60 Hz
-Simultaneous Signal Transmission to Two DVI displays 2-Port DVI Splitter
-Superior Video Quality of 1,920 x 1,440
-OS support such as Windows2000, Windows XP, Linux, Mac and Sun
-Compatible with DDC, DDC2, DDC2B (HDCP compliant)
-DVI-l Support for receiving both DVI-D and Digital/Analog Signals
-Supports The 3-step Cascade Possibility sending Simultaneous Maximum 8 signals
- EXA-RX1a: Compatibility with Netmaker DESK KVM to RackMount Bracket
・Before Ordering, Please Check the details of the catalog below.

Part Number
VS162-AT-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

7,383,402 VND

1 Piece(s) 7 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Sharing device Type Video Distributer Computer Connection-Direct/Maximum 2
Consumption Power DC 5.3V, 3.4W Size (L x W x H)(mm) 210 x 87 x 55 Connector-Video Input/Audio Input 1 x DVI Female (White) / 2 x Mini Stereo Jack Female (Green)
Connector-Video Output/Audio Output 1 x DVI Female (White) / 2 x Mini Stereo Jack Female (Green)