(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Matrix Switch VM0404
-4x4 audio video matrix switch
-Display output from 4 video source devices to 4 display devices
- Long distance transmission is possible
- Up to 30 m
- Superior video quality - Up to 1,920 x 1,440 resolution: VGA, SVGA, SXGA, UXGA, WUXGA (1,920 x 1,200)
- Specialized in EDID
- Optimal EDID setting for smooth power-up and top quality display
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VM0404-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
14,290,486 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Display switch | Type | Video Switch | Switch-Port Selection | 4 x Selection Button |
---|---|---|---|---|---|
Consumption Power | DC 5.3V, 2.7W | Size (L x W x H)(mm) | 260 x 76 x 42 | RS-232 | 1 x DB-9 Female (Black) |
Connector-Video Input/Audio Input | 4 x HDB-15 Male (Blue) / 4 x Mini Stereo Jack Female (Green) | Connector-Video Output/Audio Output | 4 x HDB-15 Female (Blue) / 4 x Mini Stereo Jack Female (Green) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy