(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

ATEN KVM Extender CE680

ATEN KVM Extender CE680
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      52,397,822VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ATEN KVM Extender CE680
-DVI KVM Optical Extender
- Can connect to Computers or KVM Console from a Local/Remote console
- Superior Video Quality up to Maximum 1,920 x 1,200 @Supports 60 Hz (24 bit) - Transmits high-quality images over long distances (up to 600 m)
- Touch Screen Support - General Touch Screen Connection Possibility including Multi Touch up to Maximum 10 Points (additional device driver is not needed)
- Dual Console Operation - System Control by using USB Keyboard, Monitor, and Mouse Console both Local and Remote
- Connection to Local and Remote Devices by using a Single Optical Cable
- RS-232 Serial Port - Connection of Serial Devices such as Serial Terminal or Bar Code Scanner (baud rate at 115,200 bps)
- PC Wakeup Support - Turn on PC via RS-232 at the Local Site using The Select Button on The Remote Device
・Before Ordering, Please Check the details of the catalog below.

Part Number
CE680-AT-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

52,397,822 VND

1 Piece(s) 7 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Extender Type KVM Extender KVM Port Video : 1 x DVI-D Female (White), USB(Keyboard/Mouse) : 1 x USB Type B Female (White)
Consumption Power DC 5.3V, 10.2W Size (L x W x H)(mm) 215 x 178 x 42 RS-232 1 x DB-9 Female (Black)