(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

ATEN Desktop KVM Switch CS231

ATEN Desktop KVM Switch CS231
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,421,281VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ATEN Desktop KVM Switch CS231
-USB type computer router
- Share one computer with two USB consoles
- Multi-platform support (Windows, Mac, Unix, Linux)
- Indicates that OSD (On-Screen-Display) is in use
- Manual or automatic console selection
- Private mode support for privileged users
・Before Ordering, Please Check the details of the catalog below.

Part Number
CS231C-AT-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

9,421,281 VND

1 Piece(s) 7 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type KVM Type KVM Switch Computer Connection-Direct/Maximum 1
KVM Port Keyboard, Mouse(PS/2), Video : 1 x SPHD-15 Female (Green) Switch-Port Selection 1 x Push Button LED-Selected 2 (Green)
Consumption Power DC 5.3V, 2.2W Size (L x W x H)(mm) 140 x 87 x 55