(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

ATEN LCD KVM Switch CL13

ATEN LCD KVM Switch CL13
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      61,395,327VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ATEN LCD KVM Switch CL13
-19'' Single Rail 8-port PS/2-USB LCD KVMP, Stack Support, Basic 2L-5202P/2L-5202U (one of each included, others available to buy separately)
-19" LCD panel and KVM console integration
- Dual interface - PS/2 or USB keyboard and mouse support
- USB or PS/2 keyboard and mouse emulation - Can boot the computer even if the console focus is elsewhere
- Superior video quality - Up to 1,280 x 1,024 @ 75 Hz; DDC2B
・Before Ordering, Please Check the details of the catalog below.

Part Number
CL1308N-AT-KK
CL1316N-AT-KK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngComputer Connection-Direct/Maximum KVM Port Switch-Port Selection LED-Online LED-Selected

61,395,327 VND

1 Piece(s) 7 Day(s) 8 / 128 (When connecting cascade)8 x SPHD-17 Female (Yellow)8 x Selection Button8 (Orange)8 (Green)

69,863,659 VND

1 Piece(s) 7 Day(s) 16 / 256 (When connecting cascade)16 x SPHD-17 Female (Yellow)16 x Selection Button16 (Orange)16 (Green)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type KVM Type KVM Switch Consumption Power 120V, 22W / 230V, 22.9W
Size (L x W x H)(mm) 689 x 483 x 44