(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

ATEN LCD KVM Switch KL1508A

ATEN LCD KVM Switch KL1508A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      74,097,981VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ATEN LCD KVM Switch KL1508A
- 8-Port Cat 5 High-Density Dual Rail LCD KVM Switch
- Integrated KVM Console with 17"LCD Monitor in a Dual Rail Appearance
- Space saving via Cat5e / 6 cable connection to RJ-45 connector
- Easy Computer Search and management of OSD Tree Structure
- Daisy Chain Connection - As connecting up to Maximum 31 KVM switches, it is controlled up to maximum 256 computers
- Superior Video Quality - Up to maximum 1,280x1,024 @75 Hz (50 m) video resolution support
- Multi-User Account - Supports Account up to maximum ten users and the one administrator
・Before Ordering, Please Check the details of the catalog below.

Part Number
KL1508AM-AW-KK
KL1508AN-AW-KK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConsumption Power

74,097,981 VND

1 Piece(s) 7 Day(s) 100V, 26.2W / 230V, 27.4W(17")

76,744,159 VND

1 Piece(s) 7 Day(s) 100V, 28.2W / 230V, 29.1W(19")

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type KVM Type KVM Switch Computer Connection-Direct/Maximum 8 / 256 (Daisy Chain Connection)
KVM Port 8 x RJ-45 Female (Black) Switch-Port Selection 8 x Selection Button LED-Online 8 (Green)
LED-Selected 8 (Orange) Size (L x W x H)(mm) 710 x 482 x 44