(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

M12 Round Plug Connector Open-End Shield Cable

M12 Round Plug Connector Open-End Shield Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      584,674VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR M12 Round Plug Connector Open-End Shield Cable.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-13061-2400030
7000-13061-2400150
7000-13061-3170030
7000-13061-3170070
7000-13061-3170150
7000-13061-3170300
7000-13061-3170500
7000-13061-3170750
7000-13061-3171000
7000-13061-3171300
7000-13061-3172500
7000-13061-3180060
7000-13061-3180070
7000-13061-3180080
7000-13061-3180090
7000-13061-3180100
7000-13061-3180150
7000-13061-3180170
7000-13061-3180200
7000-13061-3180250
7000-13061-3180300
7000-13061-3180500
7000-13061-3180750
7000-13061-3181000
7000-13061-3181300
7000-13061-3182000
7000-13061-3183000
7000-13061-6400030
7000-13061-6400500
7000-13061-6401000
7000-13081-2010100
7000-13081-2010200
7000-13081-2010450
7000-13081-2010600
7000-13081-2010700
7000-13081-2011000
7000-13081-2011200
7000-13081-2011500
7000-13081-2011600
7000-13081-2012000
7000-13081-2012200
7000-13081-2410030
7000-13081-2410150
7000-13081-2410200
7000-13081-2410300
7000-13081-2410500
7000-13081-2410600
7000-13081-2411200
7000-13081-2411300
7000-13081-2411500
7000-13081-2411700
7000-13081-2411800
7000-13081-2412000
7000-13081-3300050
7000-13081-3300060
7000-13081-3300100
7000-13081-3300150
7000-13081-3300200
7000-13081-3300300
7000-13081-3300400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 Length
(m)
Material Cable Cross Section Area Cable Color UL CSA

617,034 VND

1 Piece(s) 47 Day(s) Male Straight0.3PUR3x0.34GrayULCSA

745,349 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3x0.34GrayULCSA

601,931 VND

1 Piece(s) 47 Day(s) Male Straight0.3PVC-OB3x0,34Gray--

622,557 VND

1 Piece(s) 47 Day(s) Male Straight0.7PVC3X0.34Gray--

693,714 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC3X0.34Gray--

829,954 VND

1 Piece(s) 47 Day(s) Male Straight3PVC3X0.34Gray--

1,016,094 VND

1 Piece(s) 47 Day(s) Male Straight5PVC3X0.34Gray--

1,243,016 VND

1 Piece(s) 47 Day(s) Male Straight7.5PVC3X0.34Gray--

1,476,014 VND

1 Piece(s) 47 Day(s) Male Straight10PVC3X0.34Gray--

1,764,549 VND

1 Piece(s) 47 Day(s) Male Straight13PVC3X0.34Gray--

2,827,139 VND

1 Piece(s) 47 Day(s) Male Straight25PVC3X0.34Gray--

622,557 VND

1 Piece(s) 47 Day(s) Male Straight0.6PUR3x0.34Gray--

628,631 VND

1 Piece(s) 47 Day(s) Male Straight0.7PUR3x0.34Gray--

640,781 VND

1 Piece(s) 47 Day(s) Male Straight0.8PUR3X0.34Gray--

652,929 VND

1 Piece(s) 47 Day(s) Male Straight0.9PUR3x0.34Gray--

662,041 VND

1 Piece(s) 47 Day(s) Male Straight1PUR3x0.34Gray--

711,937 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3X0.34Gray--

727,124 VND

1 Piece(s) 47 Day(s) Male Straight1.7PUR3x0.34Gray--

761,834 VND

1 Piece(s) 47 Day(s) Male Straight2PUR3X0.34Gray--

814,769 VND

1 Piece(s) 47 Day(s) Male Straight2.5PUR3X0.34Gray--

867,704 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3X0.34Gray--

1,070,764 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3X0.34Gray--

1,318,946 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR3X0.34Gray--

1,576,242 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3X0.34Gray--

1,879,096 VND

1 Piece(s) 47 Day(s) Male Straight13PUR3X0.34Gray--

2,593,709 VND

1 Piece(s) 47 Day(s) Male Straight20PUR3X0.34Gray--

3,926,177 VND

1 Piece(s) 47 Day(s) Male Straight30PUR3x0.34Gray--

617,034 VND

1 Piece(s) 47 Day(s) Male Straight0.3PUR3x0.34BlackULCSA

1,124,131 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3x0.34BlackULCSA

1,672,564 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3x0.34BlackULCSA

693,714 VND

1 Piece(s) 47 Day(s) Male Straight1PVC4X0.34GrayULCSA

763,137 VND

1 Piece(s) 47 Day(s) Male Straight2PVC4X0.34GrayULCSA

930,617 VND

1 Piece(s) 47 Day(s) Male Straight4.5PVC4X0.34GrayULCSA

1,027,374 VND

1 Piece(s) 47 Day(s) Male Straight6PVC4X0.34GrayULCSA

1,093,757 VND

1 Piece(s) 47 Day(s) Male Straight7PVC4X0.34GrayULCSA

1,291,611 VND

1 Piece(s) 47 Day(s) Male Straight10PVC4x0.34GrayULCSA

1,427,417 VND

1 Piece(s) 47 Day(s) Male Straight12PVC4X0.34GrayULCSA

1,629,609 VND

1 Piece(s) 47 Day(s) Male Straight15PVC4X0.34GrayULCSA

1,699,031 VND

1 Piece(s) 47 Day(s) Male Straight16PVC4X0.34GrayULCSA

1,963,269 VND

1 Piece(s) 47 Day(s) Male Straight20PVC4X0.34GrayULCSA

2,102,114 VND

1 Piece(s) 47 Day(s) Male Straight22PVC4X0.34GrayULCSA

665,076 VND

1 Piece(s) 47 Day(s) Male Straight0.3PUR-OB4x0,34GrayULCSA

804,357 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR-OB4x0,34GrayULCSA

862,062 VND

1 Piece(s) 47 Day(s) Male Straight2PUR4X0.34GrayULCSA

983,119 VND

1 Piece(s) 47 Day(s) Male Straight3PUR4X0.34GrayULCSA

1,217,851 VND

1 Piece(s) 47 Day(s) Male Straight5PUR4X0.34GrayULCSA

1,334,567 VND

1 Piece(s) 47 Day(s) Male Straight6PUR4X0.34GrayULCSA

2,046,141 VND

1 Piece(s) 47 Day(s) Male Straight12PUR4X0.34GrayULCSA

2,162,859 VND

1 Piece(s) 47 Day(s) Male Straight13PUR4X0.34GrayULCSA

2,419,286 VND

1 Piece(s) 47 Day(s) Male Straight15PUR4X0.34GrayULCSA

2,635,364 VND

1 Piece(s) 47 Day(s) Male Straight17PUR4X0.34GrayULCSA

2,762,491 VND

1 Piece(s) 47 Day(s) Male Straight18PUR4X0.34GrayULCSA

2,988,112 VND

1 Piece(s) 47 Day(s) Male Straight20PUR4X0.34GrayULCSA

662,041 VND

1 Piece(s) 47 Day(s) Male Straight0.5PVC4x0.34Gray--

671,152 VND

1 Piece(s) 47 Day(s) Male Straight0.6PVC4x0.34Gray--

711,937 VND

1 Piece(s) 47 Day(s) Male Straight1PVC4X0.34Gray--

761,834 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC4X0.34Gray--

814,769 VND

1 Piece(s) 47 Day(s) Male Straight2PVC4X0.34Gray--

918,902 VND

1 Piece(s) 47 Day(s) Male Straight3PVC4X0.34Gray--

1,017,396 VND

1 Piece(s) 47 Day(s) Male Straight4PVC4X0.34Gray--

Loading...Tải…

Basic InformationThông tin cơ bản

CN2 Cut off Cable shape Round