(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jumper (For 2.54 mm Pitch) / HJA-3000, HJA-6000 (Part Number)

Jumper (For 2.54 mm Pitch) / HJA-3000, HJA-6000
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,486VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Phosphor bronze (C5191W-H)
[Processing] Metal plating (nickel base)

Part Number
HJA-3025
HJA-3050
HJA-3076
HJA-3101
HJA-3127
HJA-3152
HJA-3177
HJA-3203
HJA-3228
HJA-3254
HJA-6025
HJA-6050
HJA-6076
HJA-6101
HJA-6127
HJA-6152
HJA-6177
HJA-6203
HJA-6228
HJA-6254
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSize L
(mm)
Height
(mm)

3,486 VND

50 Piece(s) 20 Day(s) or more 102.543.7

3,486 VND

50 Piece(s) 20 Day(s) or more 105.083.7

85,558 VND

50 Piece(s) 20 Day(s) or more 107.623.7

3,943 VND

50 Piece(s) 20 Day(s) or more 1010.163.7

3,943 VND

50 Piece(s) 20 Day(s) or more 1012.73.7

85,956 VND

50 Piece(s) 20 Day(s) or more 1015.243.7

85,956 VND

50 Piece(s) 20 Day(s) or more 1017.783.7

85,956 VND

50 Piece(s) 20 Day(s) or more 1020.323.7

85,956 VND

50 Piece(s) 20 Day(s) or more 1022.863.7

85,956 VND

50 Piece(s) 20 Day(s) or more 1025.43.7

3,486 VND

50 Piece(s) 20 Day(s) or more 102.546

85,558 VND

50 Piece(s) 20 Day(s) or more 105.086

85,558 VND

50 Piece(s) 20 Day(s) or more 107.626

85,956 VND

50 Piece(s) 20 Day(s) or more 1010.166

85,956 VND

50 Piece(s) 20 Day(s) or more 1012.76

85,956 VND

50 Piece(s) 20 Day(s) or more 1015.246

85,956 VND

50 Piece(s) 20 Day(s) or more 1017.786

3,886 VND

50 Piece(s) 20 Day(s) or more 1020.326

86,355 VND

50 Piece(s) 20 Day(s) or more 1022.866

86,355 VND

50 Piece(s) 20 Day(s) or more 1025.46

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material quality Phosphor bronze (C5191W-H) Surface treatment Metal plating (nickel base)