(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Jumper Wires

A jumper wire is a cable or terminal that connects between remote electronic circuits and control panels. Also called skip lines. Unlike ordinary wiring, it temporarily creates a shortcut that can be jumped on the circuit. By inserting a jumper wire, it is possible to stop the operation of the normal circuit and activate the circuit that is not used regularly. It is used for test operations, maintenance, temporary connections in case of emergency, when dividing circuits according to product specifications, etc. There are flexible heat-resistant vinyl wires, plated wires, fluoropolymer wires, etc. The U-shaped metal jumper is a product that improves work efficiency when used at the same distance between two points connected by electronic circuits. The protection jumper used for PCB has a heat-resistant PBT resin insulator.
CAD
Days to Ship
  • All
  • 20 Day(s) or Less

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jumper (For 2.54 mm Pitch) / HJA-3000, HJA-6000

    Jumper (For 2.54 mm Pitch) / HJA-3000, HJA-6000

    HIROSUGI-KEIKI

    [Materials] Phosphor bronze (C5191W-H)[Processing] Metal plating (nickel base)

    From: 3,486 VND
    Days to Ship: Số ngày giao hàng: 20 Day(s) or more
    day to ship 20 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jumper (For 2.00 mm Pitch) / HJB-3000, HJB-6000

    Jumper (For 2.00 mm Pitch) / HJB-3000, HJB-6000

    HIROSUGI-KEIKI

    [Materials] Phosphor bronze (C5191W-H)[Processing] Metal plating (nickel base)

    From: 85,558 VND
    Days to Ship: Số ngày giao hàng: 20 Day(s) or more
    day to ship 20 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Protection Jumper (For 2.54 mm Pitch) / HJC-6000

    Protection Jumper (For 2.54 mm Pitch) / HJC-6000

    HIROSUGI-KEIKI

    Spring[Materials] Phosphor bronze (C5191W-H)[Processing] Metal plating (nickel base)Insulator[Materials] PBT[Color] Black[Thermal Deformation Temperature] 1.82 MPa, 200°C[UL Specification] UL94V-0

    From: 7,870 VND
    Days to Ship: Số ngày giao hàng: 20 Day(s) or more
    day to ship 20 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Jumper (For 2.54 mm Pitch) / HJA-3000, HJA-6000

        You can add up to 6 items per a category to the compare list.

        Jumper (For 2.00 mm Pitch) / HJB-3000, HJB-6000

            You can add up to 6 items per a category to the compare list.

            Protection Jumper (For 2.54 mm Pitch) / HJC-6000
              BrandNhãn hiệu

              HIROSUGI-KEIKI

              HIROSUGI-KEIKI

              HIROSUGI-KEIKI

              Product SeriesDòng sản phẩm

              Jumper (For 2.54 mm Pitch) / HJA-3000, HJA-6000

              Jumper (For 2.00 mm Pitch) / HJB-3000, HJB-6000

              Protection Jumper (For 2.54 mm Pitch) / HJC-6000

              From

              3,486 VND

              85,558 VND

              7,870 VND

              Days to ShipSố ngày giao hàng 20 Day(s) or more 20 Day(s) or more 20 Day(s) or more

              Loading...Tải…

              1. 1

              Related Categories to Jumper WiresDanh mục liên quan đến Jumper Wires