(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
・Related Keywords: WOONYOUNG, Woonyoung Inc, Meter, Current Transformer
Type | Single Ratio Type | Secondary(A) | 5 |
---|
Please check the type/dimensions/specifications of the part WY3CS-262-250-200-5-1 in the CT-Current Transformer_3-Phase Integral Type - 3CS Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WY3CS-262-250-200-5-1 trong chuỗi CT-Current Transformer_3-Phase Integral Type - 3CS Type.
Part Number |
---|
WY3CS-163-125-100-15-3 |
WY3CS-163-125-100-5-1 |
WY3CS-163-125-50-5-3 |
WY3CS-263-250-120-15-3 |
WY3CS-263-250-120-5-1 |
WY3CS-263-250-200-15-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Form | Rated Current (A) | Resistance (VA) | Error (Class) (%) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
1,319,932 VND | 1 Piece(s) | 11 Day(s) | 3CT type | 100 | 15VA | 3 | 0.9 | ||
1,249,621 VND | 1 Piece(s) | 11 Day(s) | 3CT type | 100 | 5VA | 1 | 0.9 | ||
1,249,621 VND | 1 Piece(s) | 11 Day(s) | 3CT type | 50 | 5VA | 3 | 0.9 | ||
1,416,726 VND | 1 Piece(s) | 11 Day(s) | 3CT type | 120 | 15VA | 3 | 1.2 | ||
1,416,726 VND | 1 Piece(s) | 11 Day(s) | 3CT type | 120 | 5VA | 1 | 1.2 | ||
1,416,726 VND | 1 Piece(s) | 11 Day(s) | 3CT type | 200 | 15VA | 1 | 1.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy