(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

ELD, ELR - Electronic Leakage Detection Alarm_Digital Type 6, 12 Circuits

ELD, ELR - Electronic Leakage Detection Alarm_Digital Type 6, 12 Circuits
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,127,609VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
ㆍ Use Warning LED to display status of electric wiring line and current leakage by each circuit
ㆍ Display Texts on LCD of the front panel by checking both the electric leakage circuit and the status of ZCT disconnection
ㆍ It is possible to set the electric leakage condition of electric wiring line using automatic return and manual return type
ㆍ A self-test function is installed to check whether the warning alarm is abnormal or not
ㆍ High accuracy for detecting electric leakage of short circuit
・Related Keywords: WOONYOUNG, Woonyoung Inc, Warning alarm, Buzzer

 
Part Number
WYED-D06C
WYED-D12C
WYER-D06C
WYER-D12C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType No. of Circuit Certificate No.

9,127,609 VND

1 Piece(s) 11 Day(s) Alarm6Water Leak 7-18

10,215,040 VND

1 Piece(s) 11 Day(s) Alarm12Water Leak 7-19

10,215,040 VND

1 Piece(s) 11 Day(s) Alarm&Trip6Water Leak 7-20

11,692,159 VND

1 Piece(s) 11 Day(s) Alarm&Trip12Water Leak 06-1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Volume(dB) 75dB/m more Rated Voltage(V) AC110/220V Shape Silique type
Volume adjustment NA Dimension width(mm) 137 Dimension length(mm) 200
Dimension thickness(mm) 178 Return Mode Automatic/Manual Selection Communication RS-485 Modbus
Weight(kg) 2.5