(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
・Related Keywords: WOONYOUNG, Woonyoung Inc, Box Accessories, Box Heaters, Heat Sinks
Part Number |
---|
H1M-50 |
H1M-70 |
H1M-90 |
H1M-110 |
HM-120 |
HM-150 |
HM-200 |
HS-A1010 |
HS-A2020 |
HS-A3040 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Current (A) | Length (mm) | Fixed Hole Dimension (mm) | 1Phase SSR Rating (A) | FAN SSR Rating (A) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,116,638 VND | 1 Piece(s) | 11 Day(s) | Module Type SSR | - | 50 | Center | 40 | 50 - 60 | 1.6 | ||
1,227,012 VND | 1 Piece(s) | 11 Day(s) | Module Type SSR | - | 70 | 50 | 50 | 80 | 1.8 | ||
1,049,982 VND | 1 Piece(s) | 11 Day(s) | Module Type SSR | - | 90 | 60 | 60 | - | 1.2 | ||
1,318,787 VND | 1 Piece(s) | 11 Day(s) | Module Type SSR | - | 110 | 60 | 80 | - | 1.5 | ||
1,498,218 VND | 1 Piece(s) | 11 Day(s) | Module Type SSR | - | 120 | - | 60, 80 | - | 1.8 | ||
1,681,986 VND | 1 Piece(s) | 11 Day(s) | Module Type SSR | - | 150 | - | 100 | - | 2.2 | ||
1,851,490 VND | 1 Piece(s) | 11 Day(s) | Module Type SSR | - | 200 | - | 150 | - | 2.5 | ||
496,869 VND | 1 Piece(s) | 11 Day(s) | DIN Rail Type | 10 | 87 | - | - | - | 0.23 | ||
627,279 VND | 1 Piece(s) | 11 Day(s) | DIN Rail Type | 20 | 91 | - | - | - | 0.45 | ||
677,925 VND | 1 Piece(s) | 11 Day(s) | DIN Rail Type | 30 / 40 | 90 | - | - | - | 0.58 |
Loading...Tải…
Diameter(Ø) | 1 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy