(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Part Number |
---|
A30NS-2ML-NRA-P122-NN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Operation Unit Color1 | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
467,578 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 1a2b | 2 | [Return] Right Return | Insertion Terminal | 47.6 | 63.7 | Red | NO-NC-NC |
Loading...Tải…
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | Ø30.5 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 34.7 | Bezel Material | Metal |
Button (Transparent/Opaque) | Opaque | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A30NS-2ML-NRA-P122-NN in the φ30 mm Selector Switch (Non-illumination Type) A30NS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A30NS-2ML-NRA-P122-NN trong chuỗi φ30 mm Selector Switch (Non-illumination Type) A30NS Series.
Part Number |
---|
A30NS-2ML-NBA-G102-NN |
A30NS-2ML-NBA-G111-NN |
A30NS-2ML-NBA-G112-NN |
A30NS-2ML-NRA-P202-NN |
A30NS-2ML-NRA-P222-NN |
A30NS-2MM-NBA-G101-NN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Operation Unit Color1 | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
312,306 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1a1b | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Black | NO-Blank-NC | ||
373,561 VND | 1 Piece(s) | 7 Day(s) or more | 10 | [Other] 3a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Black | NO-NO-NO | ||
373,561 VND | 1 Piece(s) | 7 Day(s) or more | 10 | [Other] 2a1b | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Black | NO-NO-NC | ||
383,841 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 2b | 2 | [Return] Right Return | Insertion Terminal | 47.6 | 63.7 | Red | NC-Blank-NC | ||
467,686 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 3b | 2 | [Return] Right Return | Insertion Terminal | 47.6 | 63.7 | Red | NC-NC-NC | ||
317,130 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2a | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Black | NO-Blank-NO |