(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
φ30 mm Selector Switch (Non-illumination Type) A30NS Series (Part Number)

φ30 mm Selector Switch (Non-illumination Type) A30NS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      253,043VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NS-2ML-NGA-P122-NN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Unit Position (1-2-3)

467,578 VND

1 Piece(s) 7 Day(s) or more 10[Other] 1a2b2[Return] Right ReturnInsertion Terminal47.663.7GreenNO-NC-NC

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Knob type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination NA With key NA Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Button (Transparent/Opaque) Opaque Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NS-2ML-NGA-P122-NN in the φ30 mm Selector Switch (Non-illumination Type) A30NS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A30NS-2ML-NGA-P122-NN trong chuỗi φ30 mm Selector Switch (Non-illumination Type) A30NS Series.

Products like this...

Part Number
A30NS-2ML-NBA-G102-NN
A30NS-2ML-NBA-G111-NN
A30NS-2ML-NBA-G112-NN
A30NS-2ML-NGA-P202-NN
A30NS-2ML-NGA-P222-NN
A30NS-2ML-NRA-G002-NN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Unit Position (1-2-3)

312,306 VND

1 Piece(s) 7 Day(s) or more 101a1b2[Return] Right ReturnScrew terminal4769.5BlackNO-Blank-NC

373,561 VND

1 Piece(s) 7 Day(s) or more 10[Other] 3a2[Return] Right ReturnScrew terminal4769.5BlackNO-NO-NO

373,561 VND

1 Piece(s) 7 Day(s) or more 10[Other] 2a1b2[Return] Right ReturnScrew terminal4769.5BlackNO-NO-NC

383,841 VND

1 Piece(s) 7 Day(s) or more 10[Other] 2b2[Return] Right ReturnInsertion Terminal47.663.7GreenNC-Blank-NC

467,686 VND

1 Piece(s) 7 Day(s) or more 10[Other] 3b2[Return] Right ReturnInsertion Terminal47.663.7GreenNC-NC-NC

253,153 VND

1 Piece(s) 6 Day(s) or more 10[Other] 1b2[Return] Right ReturnScrew terminal4769.5RedBlank-Blank-NC