(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
φ30 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Part Number |
---|
A30NK-3MB-01DA-G211 |
A30NK-3ML-01DA-G211 |
A30NK-3MR-01DA-G211 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Key Release Position | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
530,141 VND | 1 Piece(s) | 7 Day(s) or more | 10 | [Other] 2a1b | 3 | [Return] Double Return | Screw terminal | 47 | 64.1 | Dropout | NC-NO-NO | ||
530,141 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 2a1b | 3 | [Return] Right Return | Screw terminal | 47 | 64.1 | Dropout | NC-NO-NO | ||
530,141 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Other] 2a1b | 3 | [Return] Left Return | Screw terminal | 47 | 64.1 | Dropout | NC-NO-NO |
Loading...Tải…
Type | Key type selector switch | Operating part shape | Round shape | Mounting Hole | Ø30.5 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 34.7 | Bezel Material | Metal |
Key No. | No.1 | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
IP Protection Degree | IP66 |