(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
φ30 mm Key Type Selector Switch A30NK Series (Part Number)

φ30 mm Key Type Selector Switch A30NK Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • φ30 mm Key Type Selector Switch A30NK Series
  • φ30 mm Key Type Selector Switch A30NK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      414,623VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NK-3MM-01DA-P221
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Key Release Position Unit Position (1-2-3)

635,225 VND

1 Piece(s) 6 Day(s) or more 10[Other] 1a2b3[Suspend] Each Positional StopInsertion Terminal47.658.3DropoutNC-NC-NO

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Key type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination NA With key Available Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Key No. No.1 Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NK-3MM-01DA-P221 in the φ30 mm Key Type Selector Switch A30NK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A30NK-3MM-01DA-P221 trong chuỗi φ30 mm Key Type Selector Switch A30NK Series.

Products like this...

Part Number
A30NK-2MM-01BA-G102
A30NK-2MM-01BA-G111
A30NK-2MM-01BA-G112
A30NK-3MM-01DA-P222
A30NK-3MM-01GA-G011
A30NK-3MM-01GA-G012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Key Release Position Unit Position (1-2-3)

472,633 VND

1 Piece(s) 7 Day(s) or more 101a1b2[Suspend] Each Positional StopScrew terminal4764.1Released From LeftNO-Blank-NC

530,141 VND

1 Piece(s) 7 Day(s) or more 10[Other] 3a2[Suspend] Each Positional StopScrew terminal4764.1Released From LeftNO-NO-NO

530,141 VND

1 Piece(s) 7 Day(s) or more 10[Other] 2a1b2[Suspend] Each Positional StopScrew terminal4764.1Released From LeftNO-NO-NC

635,225 VND

1 Piece(s) 6 Day(s) or more 10[Other] 3b3[Suspend] Each Positional StopInsertion Terminal47.658.3DropoutNC-NC-NC

472,521 VND

1 Piece(s) 7 Day(s) or more 102a3[Suspend] Each Positional StopScrew terminal4764.1Released From Right/LeftBlank-NO-NO

472,633 VND

1 Piece(s) 7 Day(s) or more 101a1b3[Suspend] Each Positional StopScrew terminal4764.1Released From Right/LeftBlank-NO-NC