(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NW (illuminated type) and A22NS (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
![]() A22NW Screw terminal block type |
Part Number |
---|
A22NW-2BM-TGA-G102-GE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
467,030 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 1a1b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Resin | Green | Green | Green | AC 200/220/230/240 | NO-Lighting Unit-NC |
Loading...Tải…
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | For φ22.3/25.5 |
---|---|---|---|---|---|
Illumination | Available | With key | NA | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 30 | Button (Transparent/Opaque) | Transparency |
Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 | IP Protection Degree | IP66 |