(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
φ22 mm Key Type Selector Switch A22NK Series (Part Number)

φ22 mm Key Type Selector Switch A22NK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      366,351VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure

 
Part Number
A22NK-3BM-01CA-G222
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Key Release Position Unit Position (1-2-3)

471,318 VND

1 Piece(s) 6 Day(s) or more 10[Other] 3b3[Suspend] Each Positional StopScrew terminal4764.1ResinReleased From RightNC-NC-NC

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Key type selector switch Operating part shape Round shape Mounting Hole For φ22.3/25.5
Illumination NA With key Available Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 30 Key No. No.1
Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A22NK-3BM-01CA-G222 in the φ22 mm Key Type Selector Switch A22NK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A22NK-3BM-01CA-G222 trong chuỗi φ22 mm Key Type Selector Switch A22NK Series.

Products like this...

Part Number
A22NK-2BM-01BA-G002
A22NK-2BM-01BA-G100
A22NK-2BM-01BA-G101
A22NK-3BM-01CA-P011
A22NK-3BM-01CA-P012
A22NK-3BM-01CA-P021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Key Release Position Unit Position (1-2-3)

366,351 VND

1 Piece(s) 6 Day(s) or more 10[Other] 1b2[Suspend] Each Positional StopScrew terminal4764.1ResinReleased From LeftBlank-Blank-NC

366,351 VND

1 Piece(s) 6 Day(s) or more 101a2[Suspend] Each Positional StopScrew terminal4764.1ResinReleased From LeftNO-Blank-Blank

414,403 VND

1 Piece(s) 6 Day(s) or more 102a2[Suspend] Each Positional StopScrew terminal4764.1ResinReleased From LeftNO-Blank-NO

484,400 VND

1 Piece(s) 6 Day(s) or more 102a3[Suspend] Each Positional StopInsertion Terminal47.658.3ResinReleased From RightBlank-NO-NO

484,511 VND

1 Piece(s) 6 Day(s) or more 101a1b3[Suspend] Each Positional StopInsertion Terminal47.658.3ResinReleased From RightBlank-NO-NC

484,511 VND

1 Piece(s) 6 Day(s) or more 101a1b3[Suspend] Each Positional StopInsertion Terminal47.658.3ResinReleased From RightBlank-NC-NO