(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
φ30 mm Pushbutton Switch (Non-illumination Type) A30NN Series (Part Number)

φ30 mm Pushbutton Switch (Non-illumination Type) A30NN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      197,940VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NN-MNM-NAA-G102-NN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Unit Position (1-2-3)

259,703 VND

1 Piece(s) 6 Day(s) or more 10[Round] Flat TypeMomentaryBlue1a / 1bScrew terminalNA56.334.747NO-Blank-NC

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø30.5 Type Non-illumination type push-button Protection function Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Bezel Material Metal Button (Transparent/Opaque) Opaque
Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NN-MNM-NAA-G102-NN in the φ30 mm Pushbutton Switch (Non-illumination Type) A30NN Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A30NN-MNM-NAA-G102-NN trong chuỗi φ30 mm Pushbutton Switch (Non-illumination Type) A30NN Series.

Products like this...

Part Number
A30NN-MGA-NRA-G102-NN
A30NN-MGA-NRA-G111-NN
A30NN-MGA-NRA-G112-NN
A30NN-MNM-NAA-G111-NN
A30NN-MNM-NAA-G112-NN
A30NN-MNM-NAA-G122-NN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Unit Position (1-2-3)

397,265 VND

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateRed1b / 1aScrew terminalAvailable64.434.747NO-Blank-NC

458,411 VND

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateRed3aScrew terminalAvailable64.434.747NO-NO-NO

458,521 VND

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateRed2a / 1bScrew terminalAvailable64.434.747NO-NO-NC

318,460 VND

1 Piece(s) 6 Day(s) or more 10[Round] Flat TypeMomentaryBlue3aScrew terminalNA56.334.747NO-NO-NO

318,460 VND

1 Piece(s) 6 Day(s) or more 10[Round] Flat TypeMomentaryBlue2a / 1bScrew terminalNA56.334.747NO-NO-NC

318,566 VND

1 Piece(s) 6 Day(s) or more 10[Round] Flat TypeMomentaryBlue2b / 1aScrew terminalNA56.334.747NO-NC-NC