(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
San Ace 92AD (Part Number)

San Ace 92AD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      960,683VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The industry's lowest power consumption, highest air volume and highest static pressure. A fan that internally converts drive AC power into DC power.

 
Part Number
9AD0901M1H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSensor specifications Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Frame Shape Rated Current
(A)
Rated input
(W)

960,683 VND

1 Piece(s) 4 Day(s) or more 10[Other] Low speed1.181.1833335656With ribs0.063

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model ACDC fan Frame Size 92x92 Frame thickness 38mm
Rated Voltage 100 to 240 Safety standards PSE / CE / UL / CUL / TUV / CSA Frame Material Resin
Life Expectancy(h) 60000 Protection function Current cut method, burnout protection while restricted Flame-Retardant Grade Frame: UL94V-0/blade: UL94V-0

Please check the type/dimensions/specifications of the part 9AD0901M1H in the San Ace 92AD series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9AD0901M1H trong chuỗi San Ace 92AD.

Products like this...

Part Number
9AD0901H121
9AD0901H1H
9AD0901H1H1
9AD0901M12
9AD0901M121
9AD0901M1H1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSensor specifications Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Frame Shape Rated Current
(A)
Rated input
(W)

960,683 VND

1 Piece(s) 12 Day(s) or more 10NA1.51.540409090Without Gusset0.084.5

960,683 VND

1 Piece(s) 4 Day(s) or more 10[Other] Low speed1.51.540409090With ribs0.084.5

960,683 VND

1 Piece(s) 12 Day(s) or more 10[Other] Low speed1.51.540409090Without Gusset0.084.5

960,683 VND

1 Piece(s) 4 Day(s) or more 10NA1.181.1833335656With ribs0.063

960,683 VND

1 Piece(s) 12 Day(s) or more 10NA1.181.1833335656Without Gusset0.063

960,683 VND

1 Piece(s) 12 Day(s) or more 10[Other] Low speed1.181.1833335656Without Gusset0.063