(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Brass(electro-galvanized)
・Specification-SF-4 to -8: for thin steel, SG-4 to -8: for thick steel
・Angle connector for connecting a flexible tube to an electrical conduit
・For EA947SA-1 to SC-50
・ScrewDim.…CTG28
・ID…25.5
・OD50.5
・Length…52
Type | Connector/Coupling, Etc. | Required Internal Diameter Size(mm) | 25.5mm | Specification 1 | ·Thread size: CTG28; inner diameter: 25.5 mm; outer diameter: 50.5 mm; overall length: 52 mm; material: made of brass (zinc electroplating); specifications: for thick steel |
---|---|---|---|---|---|
Specification 2 | ·Angle connector for connecting a flexible tube to a conduit; for EA947SA-1/SC-30; JAN: 4548745431612 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy