(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Color-Beige
・Conversion adapter between PF and VE pipes
・Apply adhesive to the VE pipe side.
・One-touch type: just inserting pipes completes connection.
・Can be disconnected easily and be used in tight areas such as unreachable spaces between reinforcing bars.
・Application…Between PF pipe 28 and VE pipe 28
Type | Connector/Coupling, Etc. | Color | Beige | Protection Function (Environmental Resistance) | Flame Retardance |
---|---|---|---|---|---|
Specification 1 | ·Compatible piping: PF tube 28⇔VE tube 28/Color: Beige PF pipe ⇔ VE pipe conversion adapter - Apply adhesive to the VE pipe side before use. | Specification 2 | ·It is a one-touch type that just plugs in and disconnects easily, so it can be used even in narrow spaces such as between reinforcing bars where it is difficult to reach. ·JAN: 4518340242890 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy