(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Fire prevention area penetrating parts which gives direct penetration of cable and PF and CD pipes
・Maximum cable size for direct penetration-CVT600V 38mm2 or less
・Compatible part for penetration of fire prevention special resident area (in wall and hollow wall)
・The heat expansion type heat resistant sheet which expands about 4 times by heating and shuts off smoke or heat is used.
・Beautiful finish without step from the wall can be achieved.
・Dim.-145 x 55 x 2mm
・PF pipe-22 (30.5mm)
・CD pipe-22 (28.0mm)
Specification 1 | ·Compatible Piping Nominal Diameter (Outer diameter): PF conduit: 22 (30.5 mm), CD tube: 22 (28.0 mm)·Size: L1: 120 mm, L2: 145 mm, W: 55 mm, t: 2mm·JAN: 4548745820744 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy