(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance.
[Features]
· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission.
Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area.
Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry.
The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*).
Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection.
[Applications]
· For abnormality alarms and displaying the operation state of equipment.
Ideal for all kinds of alarms and notifications.
Part Number |
---|
LR6-3M2PJNW-RYG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,867,738 VND | 1 Piece(s) | Same day | 10 | [Other] VAC 100–240 | 3 | Red | Yellow | Green | - | - | [Pole mount] Circular pole mounting | NA | Lighting | Open collector support (NPN) | - | Off-White | IP65 | - | - |
Loading...Tải…
Type | Standard | Shape | Round | Thickness | Ø60 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
Please check the type/dimensions/specifications of the part LR6-3M2PJNW-RYG in the LR Series Stack Light Signal Towers (LR6) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LR6-3M2PJNW-RYG trong chuỗi LR Series Stack Light Signal Towers (LR6).
Part Number |
---|
LR6-1M2PJBW-B |
LR6-1M2WJBW-C |
LR6-1M2WJNW-C |
LR6-202LJNW-RY |
LR6-302PJNW-RYG |
LR6-502WJBW-RYGBC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,411,900 VND | 1 Piece(s) | 22 Day(s) or more | - | [Other] VAC 100–240 | 1 | Blue | - | - | - | - | [Pole mount] Circular pole mounting | Available | Lighting/blinking | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Color | ||
3,997,011 VND | 1 Piece(s) | 22 Day(s) or more | - | [Other] VAC 100–240 | 1 | White | - | - | - | - | Direct mounting | Available | Lighting/blinking | Open collector compatible (NPN) | 4 types | Off-white | IP65 | PC | Color | ||
2,962,731 VND | 1 Piece(s) | 22 Day(s) or more | - | [Other] VAC 100–240 | 1 | White | - | - | - | - | Direct mounting | NA | Lighting | Open collector compatible (NPN) | - | Off-white | IP65 | PC | Color | ||
2,677,881 VND | 1 Piece(s) | Same day | 10 | DC24V | 2 | Red | Yellow | - | - | - | [Pole mount] Mounting of L type metal fitting pole | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - | ||
2,925,231 VND | 1 Piece(s) | 11 Day(s) | 10 | DC24V | 3 | Red | Yellow | Green | - | - | [Pole mount] Circular pole mounting | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP65 | - | - | ||
4,383,058 VND | 1 Piece(s) | 22 Day(s) or more | 10 | DC24V | 5 | Red | Yellow | Green | Blue | White | Direct mounting | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | IP65 | - | - |