(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Brighter, louder, easier to use and stronger. Seriously redeveloped stack light
Part Number |
---|
LR4-402LJNW-RYGB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,918,271 VND | 1 Piece(s) | Same day | 10 | DC24V | 4 | Red | Yellow | Green | Blue | - | [Pole mount] Mounting of L type metal fitting pole | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - |
Loading...Tải…
Type | Standard | Shape | Round | Thickness | Ø40 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
Please check the type/dimensions/specifications of the part LR4-402LJNW-RYGB in the LR Series Stack Light Signal Tower (LR4) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LR4-402LJNW-RYGB trong chuỗi LR Series Stack Light Signal Tower (LR4).
Part Number |
---|
LR4-102LJBW-R |
LR4-102LJBW-YZ |
LR4-102LJNW-G |
LR4-402PJNW-RYGBZ |
LR4-502LJNW-RYGBC |
LR4-502WJBW-RYGBCZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,234,156 VND | 1 Piece(s) | Same day | 10 | DC24V | 1 | Red | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | IP54 | - | - | ||
3,156,220 VND | 1 Piece(s) | 22 Day(s) or more | - | DC24V | 1 | Yellow | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Supports open collectors (NPN/PNP) | 4 types | Off-white | IP54 | PC | Clear | ||
2,025,335 VND | 1 Piece(s) | Same day | 10 | DC24V | 1 | Green | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - | ||
3,203,543 VND | 1 Piece(s) | 22 Day(s) or more | - | DC24V | 4 | Red | Yellow | Green | Blue | - | [Pole mount] Circular pole mounting | NA | Lighting | Supports open collectors (NPN/PNP) | - | Off-white | IP65 | PC | Clear | ||
3,234,031 VND | 1 Piece(s) | 4 Day(s) or more | 10 | DC24V | 5 | Red | Yellow | Green | Blue | White | [Pole mount] Mounting of L type metal fitting pole | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP54 | - | - | ||
4,145,328 VND | 1 Piece(s) | 22 Day(s) or more | - | DC24V | 5 | Red | Yellow | Green | Blue | White | Direct mounting | Available | Lighting/blinking | Supports open collectors (NPN/PNP) | 4 types | Off-white | IP65 | PC | Clear |