(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

1.15 kV Three Phase Current Transformer (CT)

1.15 kV Three Phase Current Transformer (CT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,166,211VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2SL1-2.5-50/5
2SL1-5-75/5
2SL1-5-100/5
2SL2-5-120-250/5
2SL4-15-300/5
2SL4-15-400/5
2SL4-15-500/5
2SL4-15-600/5
2SL5-15-300/5
2SL5-15-400/5
2SL5-15-500/5
2SL5-15-600/5
2SL6-15-400-500/5
2SL6-1000-1200/5
2SL6-600/5
2SL6-750/5
2SL6-800/5
3SL1-2.5-50/5
3SL1-5-75/5
3SL1-5-100/5
3SL2-5-120-250/5
3SL4-15-300/5
3SL4-15-400/5
3SL4-15-500/5
3SL4-15-600/5
3SL5-15-300/5
3SL5-15-400/5
3SL5-15-500/5
3SL5-15-600/5
3SL6-15-400-500/5
3SL6-1000-1200/5
3SL6-600/5
3SL6-750/5
3SL6-800/5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCurrent ratio Burden Classes Bore size
(mm/)
Over Current strength

1,166,211 VND

1 Piece(s) 7 Day(s) 50/52.5316X16(100AF)

1,166,211 VND

1 Piece(s) 7 Day(s) 75/55316X16(100AF)

1,166,211 VND

1 Piece(s) 7 Day(s) 100/55116X16(100AF)

1,226,985 VND

1 Piece(s) 7 Day(s) 120-250/55121X21(225AF)

1,395,396 VND

1 Piece(s) 7 Day(s) 300/515131X26(400AF)

1,512,546 VND

1 Piece(s) 7 Day(s) 400/515131X26(400AF)

1,582,836 VND

1 Piece(s) 7 Day(s) 500/515131X26(400AF)

1,676,554 VND

1 Piece(s) 7 Day(s) 600/515131X26(400AF)

1,503,030 VND

1 Piece(s) 7 Day(s) 300/515131X26(400AF)

1,596,751 VND

1 Piece(s) 7 Day(s) 400/515131X26(400AF)

1,690,470 VND

1 Piece(s) 7 Day(s) 500/515131X26(400AF)

1,784,190 VND

1 Piece(s) 7 Day(s) 600/515131X26(400AF)

1,812,019 VND

1 Piece(s) 7 Day(s) 400-500/515145X45(600AF) (800AF)

2,093,177 VND

1 Piece(s) 7 Day(s) 1000-1200/515145X45(600AF) (800AF)

1,905,741 VND

1 Piece(s) 7 Day(s) 600/515145X45(600AF) (800AF)

1,952,599 VND

1 Piece(s) 7 Day(s) 750/515145X45(600AF) (800AF)

1,999,459 VND

1 Piece(s) 7 Day(s) 800/515145X45(600AF) (800AF)

1,428,340 VND

1 Piece(s) 7 Day(s) 50/52.5316X16(100AF)

1,428,340 VND

1 Piece(s) 7 Day(s) 75/55316X16(100AF)

1,428,340 VND

1 Piece(s) 7 Day(s) 100/55116X16(100AF)

1,535,974 VND

1 Piece(s) 7 Day(s) 120-250/55121X21(225AF)

1,765,159 VND

1 Piece(s) 7 Day(s) 300/515131X26(400AF)

1,882,309 VND

1 Piece(s) 7 Day(s) 400/515131X26(400AF)

1,905,741 VND

1 Piece(s) 7 Day(s) 500/515131X26(400AF)

1,952,599 VND

1 Piece(s) 7 Day(s) 600/515131X26(400AF)

1,825,934 VND

1 Piece(s) 7 Day(s) 300/515131X26(400AF)

1,919,653 VND

1 Piece(s) 7 Day(s) 400/515131X26(400AF)

2,060,233 VND

1 Piece(s) 7 Day(s) 500/515131X26(400AF)

2,107,093 VND

1 Piece(s) 7 Day(s) 600/515131X26(400AF)

2,242,556 VND

1 Piece(s) 7 Day(s) 400-500/515145X45(600AF) (800AF)

2,617,436 VND

1 Piece(s) 7 Day(s) 1000-1200/515145X45(600AF) (800AF)

2,336,278 VND

1 Piece(s) 7 Day(s) 600/515145X45(600AF) (800AF)

2,429,998 VND

1 Piece(s) 7 Day(s) 750/515145X45(600AF) (800AF)

2,476,856 VND

1 Piece(s) 7 Day(s) 800/515145X45(600AF) (800AF)

Loading...Tải…

  1. 1