(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

1.15 kV Angle Type Current Transformer (CT)

1.15 kV Angle Type Current Transformer (CT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      848,381VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
US-1-5-100-300/5
US-1-5-150-300/5
US-1-15-250-300/5
US-2-15-150/5
US-2-15-200/5
US-2-40-300/5
US-3-5-200-400/5
US-3-5-500/5
US-3-5-600/5
US-3-15-300-600/5
US-4-40-300-400/5
US-4-40-500/5
US-4-40-600/5
US-5-5-1000/5
US-5-5-300-800/5
US-5-15-1000/5
US-5-15-500-800/5
US-5-40-1000/5
US-5-40-500-800/5
US-6-5-1000-1200/5
US-6-5-1500-2000/5
US-6-15-1000-1200/5
US-6-15-1500-2000/5
US-6-40-1000-1200/5
US-6-40-1500-2000/5
US-6A1-5-75-120/5
US-6A1-15-100-1000/5
US-6A1-40-150-1000/5
US-6A-5-75-120/5
US-6A-15-120-200/5
US-6A-40-200-1000/5
US-7-5-750-3000/5
US-7-15-2500-3000/5
US-7-40-2500-3000/5
US-8-5-500-4000/5
US-8-15-1000-4000/5
US-8-40-1000-4000/5
US-9-5-1000-5000/5
US-9-15-1000-5000/5
US-9-40-1000-5000/5
US-10-5-1000-6000/5
US-10-15-3000-6000/5
US-10-40-3000-6000/5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCurrent ratio Burden Classes Bore size
(mm/)

848,381 VND

1 Piece(s) 7 Day(s) 100-300/55344X7

881,667 VND

1 Piece(s) 7 Day(s) 150-300/55144X7

914,951 VND

1 Piece(s) 7 Day(s) 250-300/515144X7

1,022,289 VND

1 Piece(s) 7 Day(s) 150/515344X7

1,088,856 VND

1 Piece(s) 7 Day(s) 200/515144X7

1,088,856 VND

1 Piece(s) 7 Day(s) 300/540144X7

865,025 VND

1 Piece(s) 7 Day(s) 200-400/55365X10

914,951 VND

1 Piece(s) 7 Day(s) 500/55365X10

948,235 VND

1 Piece(s) 7 Day(s) 600/55365X10

948,235 VND

1 Piece(s) 7 Day(s) 300-600/515165X10

1,209,094 VND

1 Piece(s) 7 Day(s) 300-400/540165X10

1,242,378 VND

1 Piece(s) 7 Day(s) 500/540165X10

1,259,021 VND

1 Piece(s) 7 Day(s) 600/540165X10

1,168,324 VND

1 Piece(s) 7 Day(s) 1000/55385X10

1,051,831 VND

1 Piece(s) 7 Day(s) 300-800/55385X10

1,201,610 VND

1 Piece(s) 7 Day(s) 1000/515185X10

1,168,324 VND

1 Piece(s) 7 Day(s) 500-800/515185X10

1,226,271 VND

1 Piece(s) 7 Day(s) 1000/540185X10

1,201,610 VND

1 Piece(s) 7 Day(s) 500-800/540185X10

1,307,076 VND

1 Piece(s) 7 Day(s) 1000-1200/553105X20

1,736,615 VND

1 Piece(s) 7 Day(s) 1500-2000/553105X20

1,373,645 VND

1 Piece(s) 7 Day(s) 1000-1200/5151105X20

1,736,615 VND

1 Piece(s) 7 Day(s) 1500-2000/5151105X20

1,373,645 VND

1 Piece(s) 7 Day(s) 1000-1200/5401105X20

1,736,615 VND

1 Piece(s) 7 Day(s) 1500-2000/5401105X20

8,405,891 VND

1 Piece(s) 7 Day(s) 75-120/55365X14

8,659,706 VND

1 Piece(s) 7 Day(s) 100-1000/515165X14

9,128,305 VND

1 Piece(s) 7 Day(s) 150-1000/540165X14

6,722,964 VND

1 Piece(s) 7 Day(s) 75-120/55365X14

7,055,808 VND

1 Piece(s) 7 Day(s) 120-200/515165X14

7,388,650 VND

1 Piece(s) 7 Day(s) 200-1000/540165X14

2,612,319 VND

1 Piece(s) 7 Day(s) 750-3000/553125X30

2,612,319 VND

1 Piece(s) 7 Day(s) 2500-3000/5151125X30

2,612,319 VND

1 Piece(s) 7 Day(s) 2500-3000/5401125X30

3,164,409 VND

1 Piece(s) 7 Day(s) 500-4000/553130X40

3,164,409 VND

1 Piece(s) 7 Day(s) 1000-4000/5151130X40

3,164,409 VND

1 Piece(s) 7 Day(s) 1000-4000/5401130X40

3,799,983 VND

1 Piece(s) 7 Day(s) 1000-5000/553160X45

3,799,983 VND

1 Piece(s) 7 Day(s) 1000-5000/5151160X45

3,799,983 VND

1 Piece(s) 7 Day(s) 1000-5000/5401160X45

4,324,242 VND

1 Piece(s) 7 Day(s) 1000-6000/553160X75

4,324,242 VND

1 Piece(s) 7 Day(s) 3000-6000/5151160X75

4,324,242 VND

1 Piece(s) 7 Day(s) 3000-6000/5401160X75

Loading...Tải…

  1. 1