(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Large Scale Square Tower Light Indicator - MSGS Series

Large Scale Square Tower Light Indicator - MSGS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,424,063VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSGS-101-R
MSGS-102-R
MSGS-110-R
MSGS-120-R
MSGS-201-RG
MSGS-202-RG
MSGS-210-RG
MSGS-220-RG
MSGS-301-RYG
MSGS-302-RYG
MSGS-310-RYG
MSGS-320-RYG
MSGS-401-RYGB
MSGS-402-RYGB
MSGS-410-RYGB
MSGS-420-RYGB
MSGS-501-RYGBC
MSGS-502-RYGBC
MSGS-510-RYGBC
MSGS-520-RYGBC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Weight
(kg)

3,424,063 VND

1 Piece(s) 14 Day(s) DC24V1----2.7

3,424,063 VND

1 Piece(s) 14 Day(s) AC100V1----2.7

3,424,063 VND

1 Piece(s) 14 Day(s) AC220V1----2.7

3,424,063 VND

1 Piece(s) 14 Day(s) AC110V1----2.7

3,995,678 VND

1 Piece(s) 14 Day(s) DC24V2Green---3.3

3,995,678 VND

1 Piece(s) 14 Day(s) AC100V2Green---3.3

3,995,678 VND

1 Piece(s) 14 Day(s) AC220V2Green---3.3

3,995,678 VND

1 Piece(s) 14 Day(s) AC110V2Green---3.3

4,553,375 VND

1 Piece(s) 14 Day(s) DC24V3YellowGreen--3.8

4,553,375 VND

1 Piece(s) 14 Day(s) AC100V3YellowGreen--3.8

4,553,375 VND

1 Piece(s) 14 Day(s) AC220V3YellowGreen--3.8

4,553,375 VND

1 Piece(s) 14 Day(s) AC110V3YellowGreen--3.8

5,124,987 VND

1 Piece(s) 14 Day(s) DC24V4YellowGreenBlue-4.4

5,124,987 VND

1 Piece(s) 14 Day(s) AC100V4YellowGreenBlue-4.4

5,124,987 VND

1 Piece(s) 14 Day(s) AC220V4YellowGreenBlue-4.4

5,124,987 VND

1 Piece(s) 14 Day(s) AC110V4YellowGreenBlue-4.4

5,696,601 VND

1 Piece(s) 14 Day(s) DC24V5YellowGreenBlueWhite5.0

5,696,601 VND

1 Piece(s) 14 Day(s) AC100V5YellowGreenBlueWhite5.0

5,696,601 VND

1 Piece(s) 14 Day(s) AC220V5YellowGreenBlueWhite5.0

5,696,601 VND

1 Piece(s) 14 Day(s) AC110V5YellowGreenBlueWhite5.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotation Shape Rectangular Color (top stage) Red
Light Source Bulb Buzzer (with/without) Available Exterior Dimensions(mm) Square 190 X 180
Product mounting method Direct Mount Rotation speed(rpm) 150 Protection grade IP23
How to Connect Terminal type Buzzer sound 5 Tones/Maximum 100 dB Vibration resistant 0.75 mm at 10-50 Hz
Operating Ambient Temperature(℃) -15~40 Storage Temperature(℃) -20~70 Operating Ambient Humidity(%RH) 45~85