(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Voltage (V) | Number of Steps | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Product mounting method |
---|---|---|---|---|---|---|---|---|---|---|---|
849,878 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Plastic mount | ||
882,419 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Aluminum pole (M20 threaded type) | ||
931,233 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Aluminum pole + plastic mount | ||
849,878 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 1 | - | - | - | - | Plastic mount | ||
882,419 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 1 | - | - | - | - | Aluminum pole (M20 threaded type) | ||
931,233 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 1 | - | - | - | - | Aluminum pole + plastic mount | ||
849,878 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 1 | - | - | - | - | Plastic mount | ||
882,419 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 1 | - | - | - | - | Aluminum pole (M20 threaded type) | ||
931,233 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 1 | - | - | - | - | Aluminum pole + plastic mount | ||
849,878 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | - | - | Plastic mount | ||
882,419 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | - | - | Aluminum pole (M20 threaded type) | ||
931,233 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | - | - | Aluminum pole + plastic mount | ||
1,015,370 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Plastic mount | ||
1,047,911 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Aluminum pole (M20 threaded type) | ||
1,096,725 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Aluminum pole + plastic mount | ||
1,015,370 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 2 | Green | - | - | - | Plastic mount | ||
1,047,911 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 2 | Green | - | - | - | Aluminum pole (M20 threaded type) | ||
1,096,725 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 2 | Green | - | - | - | Aluminum pole + plastic mount | ||
1,015,370 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 2 | Green | - | - | - | Plastic mount | ||
1,047,911 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 2 | Green | - | - | - | Aluminum pole (M20 threaded type) | ||
1,096,725 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 2 | Green | - | - | - | Aluminum pole + plastic mount | ||
1,015,370 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | - | - | Plastic mount | ||
1,047,911 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | - | - | Aluminum pole (M20 threaded type) | ||
1,096,725 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | - | - | Aluminum pole + plastic mount | ||
1,180,860 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Plastic mount | ||
1,213,403 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Aluminum pole (M20 threaded type) | ||
1,262,213 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Aluminum pole + plastic mount | ||
1,180,860 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 3 | Yellow | Green | - | - | Plastic mount | ||
1,213,403 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 3 | Yellow | Green | - | - | Aluminum pole (M20 threaded type) | ||
1,262,213 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 3 | Yellow | Green | - | - | Aluminum pole + plastic mount | ||
1,180,860 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 3 | Yellow | Green | - | - | Plastic mount | ||
1,213,403 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 3 | Yellow | Green | - | - | Aluminum pole (M20 threaded type) | ||
1,262,213 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 3 | Yellow | Green | - | - | Aluminum pole + plastic mount | ||
1,180,860 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | - | - | Plastic mount | ||
1,213,403 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | - | - | Aluminum pole (M20 threaded type) | ||
1,262,213 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | - | - | Aluminum pole + plastic mount | ||
1,346,351 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Plastic mount | ||
1,378,894 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Aluminum pole (M20 threaded type) | ||
1,427,706 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Aluminum pole + plastic mount | ||
1,346,351 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 4 | Yellow | Green | Blue | - | Plastic mount | ||
1,378,894 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 4 | Yellow | Green | Blue | - | Aluminum pole (M20 threaded type) | ||
1,427,706 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 4 | Yellow | Green | Blue | - | Aluminum pole + plastic mount | ||
1,346,351 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 4 | Yellow | Green | Blue | - | Plastic mount | ||
1,378,894 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 4 | Yellow | Green | Blue | - | Aluminum pole (M20 threaded type) | ||
1,427,706 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 4 | Yellow | Green | Blue | - | Aluminum pole + plastic mount | ||
1,346,351 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 4 | Yellow | Green | Blue | - | Plastic mount | ||
1,378,894 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 4 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
1,427,706 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 4 | Yellow | Green | Blue | - | Aluminum pole + plastic mount | ||
1,511,843 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 5 | Yellow | Green | Blue | White | Plastic mount | ||
1,544,384 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 5 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
1,593,196 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 5 | Yellow | Green | Blue | White | Aluminum pole + plastic mount | ||
1,511,843 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 5 | Yellow | Green | Blue | White | Plastic mount | ||
1,544,384 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 5 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
1,593,196 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 5 | Yellow | Green | Blue | White | Aluminum pole + plastic mount | ||
1,511,843 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 5 | Yellow | Green | Blue | White | Plastic mount | ||
1,544,384 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 5 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
1,593,196 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 5 | Yellow | Green | Blue | White | Aluminum pole + plastic mount | ||
1,511,843 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 5 | Yellow | Green | Blue | White | Plastic mount | ||
1,544,384 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 5 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
1,593,196 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 5 | Yellow | Green | Blue | White | Aluminum pole + plastic mount |
Part Number |
---|
Loading...Tải…
Type | Standard | Shape | Round | Thickness | φ86 |
---|---|---|---|---|---|
Color (top stage) | Red | Light Source | Bulb | Buzzer (with/without) | None |
Lighting/blinking | Lighting | Representative Standard | CE / UL | Protection grade | IP54 |
How to Connect | Power line exposed type | Vibration resistant | 0.75 mm at 10-50 Hz | Operating Ambient Temperature(℃) | -15~40 |
Storage Temperature(℃) | -20~70 | Operating Ambient Humidity(%RH) | 45~85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy