(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Voltage (V) | Number of Steps | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Product mounting method |
---|---|---|---|---|---|---|---|---|---|---|---|
596,822 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Plastic mount | ||
608,380 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Aluminum pole (M20 threaded type) | ||
596,822 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Aluminum pole + plastic mount | ||
596,822 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 1 | - | - | - | - | Plastic mount | ||
608,380 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 1 | - | - | - | - | Aluminum pole (M20 threaded type) | ||
596,822 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 1 | - | - | - | - | Aluminum pole + plastic mount | ||
596,822 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 1 | - | - | - | - | Plastic mount | ||
608,380 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 1 | - | - | - | - | Aluminum pole (M20 threaded type) | ||
596,822 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 1 | - | - | - | - | Aluminum pole + plastic mount | ||
596,822 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | - | - | Plastic mount | ||
608,380 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | - | - | Aluminum pole (M20 threaded type) | ||
596,822 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | - | - | Aluminum pole + plastic mount | ||
666,262 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Plastic mount | ||
677,819 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Aluminum pole (M20 threaded type) | ||
666,262 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Aluminum pole + plastic mount | ||
666,262 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 2 | Green | - | - | - | Plastic mount | ||
677,819 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 2 | Green | - | - | - | Aluminum pole (M20 threaded type) | ||
666,262 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 2 | Green | - | - | - | Aluminum pole + plastic mount | ||
666,262 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 2 | Green | - | - | - | Plastic mount | ||
677,819 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 2 | Green | - | - | - | Aluminum pole (M20 threaded type) | ||
666,262 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 2 | Green | - | - | - | Aluminum pole + plastic mount | ||
666,262 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | - | - | Plastic mount | ||
677,819 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | - | - | Aluminum pole (M20 threaded type) | ||
666,262 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | - | - | Aluminum pole + plastic mount | ||
738,295 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Plastic mount | ||
754,567 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Aluminum pole (M20 threaded type) | ||
738,295 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Aluminum pole + plastic mount | ||
738,295 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 3 | Yellow | Green | - | - | Plastic mount | ||
754,567 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 3 | Yellow | Green | - | - | Aluminum pole (M20 threaded type) | ||
738,295 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 3 | Yellow | Green | - | - | Aluminum pole + plastic mount | ||
738,295 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 3 | Yellow | Green | - | - | Plastic mount | ||
754,567 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 3 | Yellow | Green | - | - | Aluminum pole (M20 threaded type) | ||
738,295 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 3 | Yellow | Green | - | - | Aluminum pole + plastic mount | ||
738,295 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | - | - | Plastic mount | ||
754,567 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | - | - | Aluminum pole (M20 threaded type) | ||
738,295 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | - | - | Aluminum pole + plastic mount | ||
828,941 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Plastic mount | ||
845,211 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Aluminum pole (M20 threaded type) | ||
828,941 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Aluminum pole + plastic mount | ||
828,941 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 4 | Yellow | Green | Blue | - | Plastic mount | ||
845,211 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 4 | Yellow | Green | Blue | - | Aluminum pole (M20 threaded type) | ||
828,941 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 4 | Yellow | Green | Blue | - | Aluminum pole + plastic mount | ||
828,941 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 4 | Yellow | Green | Blue | - | Plastic mount | ||
845,211 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 4 | Yellow | Green | Blue | - | Aluminum pole (M20 threaded type) | ||
828,941 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 4 | Yellow | Green | Blue | - | Aluminum pole + plastic mount | ||
828,941 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 4 | Yellow | Green | Blue | - | Plastic mount | ||
845,211 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 4 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
828,941 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 4 | Yellow | Green | Blue | - | Aluminum pole + plastic mount | ||
919,586 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 5 | Yellow | Green | Blue | White | Plastic mount | ||
935,856 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 5 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
919,586 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 5 | Yellow | Green | Blue | White | Aluminum pole + plastic mount | ||
919,586 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 5 | Yellow | Green | Blue | White | Plastic mount | ||
935,856 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 5 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
919,586 VND | 1 Piece(s) | 14 Day(s) | AC110~120V | 5 | Yellow | Green | Blue | White | Aluminum pole + plastic mount | ||
919,586 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 5 | Yellow | Green | Blue | White | Plastic mount | ||
935,856 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 5 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
919,586 VND | 1 Piece(s) | 14 Day(s) | AC220~240V | 5 | Yellow | Green | Blue | White | Aluminum pole + plastic mount | ||
919,586 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 5 | Yellow | Green | Blue | White | Plastic mount | ||
935,856 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 5 | Yellow | Green | Blue | White | Aluminum pole (M20 threaded type) | ||
919,586 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 5 | Yellow | Green | Blue | White | Aluminum pole + plastic mount |
Part Number |
---|
Loading...Tải…
Type | Standard | Shape | Round | Thickness | φ45 |
---|---|---|---|---|---|
Color (top stage) | Red | Light Source | Bulb | Buzzer (with/without) | None |
Lighting/blinking | Lighting | Representative Standard | CE / UL | Protection grade | IP54 |
How to Connect | Power line exposed type | Vibration resistant | 0.75 mm at 10-50 Hz | Operating Ambient Temperature(℃) | -15~40 |
Storage Temperature(℃) | -20~70 | Operating Ambient Humidity(%RH) | 45~85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy