(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

LED Indicating Lamp, 56 mm, 3-Color in One Module - PTM Series

LED Indicating Lamp, 56 mm, 3-Color in One Module - PTM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,454,210VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PTM-AG-1FF-RGB
PTM-AG-1FF-RYG
PTM-AG-102-RGB
PTM-AG-102-RYG
PTM-AGB-1FF-RGB
PTM-AGB-1FF-RYG
PTM-AGB-102-RGB
PTM-AGB-102-RYG
PTM-AGF-1FF-RGB
PTM-AGF-1FF-RYG
PTM-AGF-102-RGB
PTM-AGF-102-RYG
PTM-AGV-1FF-RGB
PTM-AGV-1FF-RYG
PTM-AGV-102-RGB
PTM-AGV-102-RYG
PTM-AGX-1FF-RGB
PTM-AGX-1FF-RYG
PTM-AGX-102-RGB
PTM-AGX-102-RYG
PTM-AGZ-1FF-RGB
PTM-AGZ-1FF-RYG
PTM-AGZ-102-RGB
PTM-AGZ-102-RYG
PTM-AJ-1FF-RGB
PTM-AJ-1FF-RYG
PTM-AJ-102-RGB
PTM-AJ-102-RYG
PTM-AJB-1FF-RGB
PTM-AJB-1FF-RYG
PTM-AJB-102-RGB
PTM-AJB-102-RYG
PTM-AJF-1FF-RGB
PTM-AJF-1FF-RYG
PTM-AJF-102-RGB
PTM-AJF-102-RYG
PTM-AJV-1FF-RGB
PTM-AJV-1FF-RYG
PTM-AJV-102-RGB
PTM-AJV-102-RYG
PTM-AJX-1FF-RGB
PTM-AJX-1FF-RYG
PTM-AJX-102-RGB
PTM-AJX-102-RYG
PTM-AJZ-1FF-RGB
PTM-AJZ-1FF-RYG
PTM-AJZ-102-RGB
PTM-AJZ-102-RYG
PTM-AM-1FF-RGB
PTM-AM-1FF-RYG
PTM-AM-102-RGB
PTM-AM-102-RYG
PTM-AMB-1FF-RGB
PTM-AMB-1FF-RYG
PTM-AMB-102-RGB
PTM-AMB-102-RYG
PTM-AMF-1FF-RGB
PTM-AMF-1FF-RYG
PTM-AMF-102-RGB
PTM-AMF-102-RYG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Buzzer (with/without) Lighting/blinking Body type Product mounting method LED color configuration Protection grade Flashing speed Buzzer sound

1,890,267 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP65--

1,890,267 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP65--

1,704,780 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP65--

1,704,780 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP65--

2,075,753 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP40-Info Frame 80 ± 5 dB

2,075,753 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP40-Info Frame 80 ± 5 dB

1,890,267 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP40-Info Frame 80 ± 5 dB

1,890,267 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP40-Info Frame 80 ± 5 dB

1,961,858 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP6580 times±10% per min-

1,961,858 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP6580 times±10% per min-

1,776,370 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP6580 times±10% per min-

1,776,370 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP6580 times±10% per min-

2,124,567 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP40-Molded Case Circuit 10-80±5 dB

2,124,567 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP40-Molded Case Circuit 10-80±5 dB

1,939,078 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP40-Molded Case Circuit 10-80±5 dB

1,939,078 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP40-Molded Case Circuit 10-80±5 dB

2,192,903 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,192,903 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,007,417 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,007,417 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,147,347 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP4080 times±10% per minInfo Frame 80 ± 5 dB

2,147,347 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,961,858 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Green, BlueIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,961,858 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyPlastic mountRed, Yellow, GreenIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,952,095 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP65--

1,952,095 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP65--

1,766,608 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP65--

1,766,608 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP65--

2,137,585 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP40-Info Frame 80 ± 5 dB

2,137,585 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP40-Info Frame 80 ± 5 dB

1,952,095 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP40-Info Frame 80 ± 5 dB

1,952,095 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP40-Info Frame 80 ± 5 dB

2,020,433 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP6580 times±10% per min-

2,020,433 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP6580 times±10% per min-

1,834,947 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP6580 times±10% per min-

1,834,947 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP6580 times±10% per min-

2,183,142 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP40-Molded Case Circuit 10-80±5 dB

2,183,142 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP40-Molded Case Circuit 10-80±5 dB

1,997,655 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP40-Molded Case Circuit 10-80±5 dB

1,997,655 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP40-Molded Case Circuit 10-80±5 dB

2,254,732 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,254,732 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,069,245 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,069,245 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,205,920 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP4080 times±10% per minInfo Frame 80 ± 5 dB

2,205,920 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP4080 times±10% per minInfo Frame 80 ± 5 dB

2,020,433 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Green, BlueIP4080 times±10% per minInfo Frame 80 ± 5 dB

2,020,433 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLit/flashing/buzzer20 mm Pole Mount Fixed Long BodyLength adjustable aluminum pole + plastic mountRed, Yellow, GreenIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,831,693 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Green, BlueIP65--

1,831,693 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Yellow, GreenIP65--

1,646,205 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Green, BlueIP65--

1,646,205 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Yellow, GreenIP65--

2,017,178 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Green, BlueIP40-Info Frame 80 ± 5 dB

2,017,178 VND

1 Piece(s) 14 Day(s) AC90~240VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Yellow, GreenIP40-Info Frame 80 ± 5 dB

1,831,693 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Green, BlueIP40-Info Frame 80 ± 5 dB

1,831,693 VND

1 Piece(s) 14 Day(s) AC/DC24VAvailableLighting/Buzzer20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Yellow, GreenIP40-Info Frame 80 ± 5 dB

1,900,028 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Green, BlueIP6580 times±10% per min-

1,900,028 VND

1 Piece(s) 14 Day(s) AC90~240VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Yellow, GreenIP6580 times±10% per min-

1,714,543 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Green, BlueIP6580 times±10% per min-

1,714,543 VND

1 Piece(s) 14 Day(s) AC/DC24VNoneLighting/Flashing20 mm Pole Mount Fixed Long BodyAluminum pole + M20 nut fixedRed, Yellow, GreenIP6580 times±10% per min-

Loading...Tải…

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness φ56
Number of Steps 1 Light Source LED Representative Standard CE / UL
Vibration resistant 0.75 mm at 10-50 Hz Operating Ambient Temperature(℃) -15~40 Storage Temperature(℃) -20~70
Operating Ambient Humidity(%RH) 45~85