(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

56 mm Modular Style LED Tower Light - 24 V AC/DC - PTE-D Series

56 mm Modular Style LED Tower Light - 24 V AC/DC - PTE-D Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      940,996VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PTE-DJ-102-R
PTE-DJ-202-RG
PTE-DJ-302-RYG
PTE-DJ-402-RYGB
PTE-DJ-502-RYGBC
PTE-DJB-102-R
PTE-DJB-202-RG
PTE-DJB-302-RYG
PTE-DJB-402-RYGB
PTE-DJF-102-R
PTE-DJF-202-RG
PTE-DJF-302-RYG
PTE-DJF-402-RYGB
PTE-DJF-502-RYGBC
PTE-DJV-102-R
PTE-DJV-202-RG
PTE-DJV-302-RYG
PTE-DJV-402-RYGB
PTE-DJX-102-R
PTE-DJX-202-RG
PTE-DJX-302-RYG
PTE-DJX-402-RYGB
PTE-DJZ-102-R
PTE-DJZ-202-RG
PTE-DJZ-302-RYG
PTE-DJZ-402-RYGB
PTE-DM-102-R
PTE-DM-202-RG
PTE-DM-302-RYG
PTE-DM-402-RYGB
PTE-DM-502-RYGBC
PTE-DMB-102-R
PTE-DMB-202-RG
PTE-DMB-302-RYG
PTE-DMB-402-RYGB
PTE-DMF-102-R
PTE-DMF-202-RG
PTE-DMF-302-RYG
PTE-DMF-402-RYGB
PTE-DMF-502-RYGBC
PTE-DMV-102-R
PTE-DMV-202-RG
PTE-DMV-302-RYG
PTE-DMV-402-RYGB
PTE-DMX-102-R
PTE-DMX-202-RG
PTE-DMX-302-RYG
PTE-DMX-402-RYGB
PTE-DMZ-102-R
PTE-DMZ-202-RG
PTE-DMZ-302-RYG
PTE-DMZ-402-RYGB
PTE-DP-102-R
PTE-DP-202-RG
PTE-DP-302-RYG
PTE-DP-402-RYGB
PTE-DP-502-RYGBC
PTE-DPB-102-R
PTE-DPB-202-RG
PTE-DPB-302-RYG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Product mounting method Protection grade Flashing speed Buzzer sound

1,191,566 VND

1 Piece(s) 14 Day(s) 1----NoneLightingLength adjustable aluminum pole + plastic mountIP65--

1,568,576 VND

1 Piece(s) 14 Day(s) 2Green---NoneLightingLength adjustable aluminum pole + plastic mountIP65--

1,942,333 VND

1 Piece(s) 14 Day(s) 3YellowGreen--NoneLightingLength adjustable aluminum pole + plastic mountIP65--

2,364,902 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-NoneLightingLength adjustable aluminum pole + plastic mountIP65--

2,784,219 VND

1 Piece(s) 14 Day(s) 5YellowGreenBlueWhiteNoneLightingLength adjustable aluminum pole + plastic mountIP65--

1,380,306 VND

1 Piece(s) 14 Day(s) 1----AvailableLighting/BuzzerLength adjustable aluminum pole + plastic mountIP40-Info Frame 80 ± 5 dB

1,754,063 VND

1 Piece(s) 14 Day(s) 2Green---AvailableLighting/BuzzerLength adjustable aluminum pole + plastic mountIP40-Info Frame 80 ± 5 dB

2,127,822 VND

1 Piece(s) 14 Day(s) 3YellowGreen--AvailableLighting/BuzzerLength adjustable aluminum pole + plastic mountIP40-Info Frame 80 ± 5 dB

2,550,389 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-AvailableLighting/BuzzerLength adjustable aluminum pole + plastic mountIP40-Info Frame 80 ± 5 dB

1,263,156 VND

1 Piece(s) 14 Day(s) 1----NoneLighting/FlashingLength adjustable aluminum pole + plastic mountIP6580 times±10% per min-

1,636,913 VND

1 Piece(s) 14 Day(s) 2Green---NoneLighting/FlashingLength adjustable aluminum pole + plastic mountIP6580 times±10% per min-

2,010,670 VND

1 Piece(s) 14 Day(s) 3YellowGreen--NoneLighting/FlashingLength adjustable aluminum pole + plastic mountIP6580 times±10% per min-

2,433,241 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-NoneLighting/FlashingLength adjustable aluminum pole + plastic mountIP6580 times±10% per min-

2,855,808 VND

1 Piece(s) 14 Day(s) 5YellowGreenBlueWhiteNoneLighting/FlashingLength adjustable aluminum pole + plastic mountIP6580 times±10% per min-

1,425,864 VND

1 Piece(s) 14 Day(s) 1----AvailableLighting/BuzzerLength adjustable aluminum pole + plastic mountIP40-Molded Case Circuit 10-80±5 dB

1,799,621 VND

1 Piece(s) 14 Day(s) 2Green---AvailableLighting/BuzzerLength adjustable aluminum pole + plastic mountIP40-Molded Case Circuit 10-80±5 dB

2,173,380 VND

1 Piece(s) 14 Day(s) 3YellowGreen--AvailableLighting/BuzzerLength adjustable aluminum pole + plastic mountIP40-Molded Case Circuit 10-80±5 dB

2,595,949 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-AvailableLighting/BuzzerLength adjustable aluminum pole + plastic mountIP40-Molded Case Circuit 10-80±5 dB

1,494,201 VND

1 Piece(s) 14 Day(s) 1----AvailableLit/flashing/buzzerLength adjustable aluminum pole + plastic mountIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

1,871,213 VND

1 Piece(s) 14 Day(s) 2Green---AvailableLit/flashing/buzzerLength adjustable aluminum pole + plastic mountIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,244,968 VND

1 Piece(s) 14 Day(s) 3YellowGreen--AvailableLit/flashing/buzzerLength adjustable aluminum pole + plastic mountIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,664,286 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-AvailableLit/flashing/buzzerLength adjustable aluminum pole + plastic mountIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

1,448,644 VND

1 Piece(s) 14 Day(s) 1----AvailableLit/flashing/buzzerLength adjustable aluminum pole + plastic mountIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,822,403 VND

1 Piece(s) 14 Day(s) 2Green---AvailableLit/flashing/buzzerLength adjustable aluminum pole + plastic mountIP4080 times±10% per minInfo Frame 80 ± 5 dB

2,199,412 VND

1 Piece(s) 14 Day(s) 3YellowGreen--AvailableLit/flashing/buzzerLength adjustable aluminum pole + plastic mountIP4080 times±10% per minInfo Frame 80 ± 5 dB

2,618,727 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-AvailableLit/flashing/buzzerLength adjustable aluminum pole + plastic mountIP4080 times±10% per minInfo Frame 80 ± 5 dB

957,266 VND

1 Piece(s) 14 Day(s) 1----NoneLightingAluminum pole + M20 nut fixedIP65--

1,331,023 VND

1 Piece(s) 14 Day(s) 2Green---NoneLightingAluminum pole + M20 nut fixedIP65--

1,704,780 VND

1 Piece(s) 8 Day(s) 3YellowGreen--NoneLightingAluminum pole + M20 nut fixedIP65--

2,127,349 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-NoneLightingAluminum pole + M20 nut fixedIP65--

2,546,664 VND

1 Piece(s) 14 Day(s) 5YellowGreenBlueWhiteNoneLightingAluminum pole + M20 nut fixedIP65--

1,142,753 VND

1 Piece(s) 14 Day(s) 1----AvailableLighting/BuzzerAluminum pole + M20 nut fixedIP40-Info Frame 80 ± 5 dB

1,516,511 VND

1 Piece(s) 14 Day(s) 2Green---AvailableLighting/BuzzerAluminum pole + M20 nut fixedIP40-Info Frame 80 ± 5 dB

1,890,267 VND

1 Piece(s) 14 Day(s) 3YellowGreen--AvailableLighting/BuzzerAluminum pole + M20 nut fixedIP40-Info Frame 80 ± 5 dB

2,312,837 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-AvailableLighting/BuzzerAluminum pole + M20 nut fixedIP40-Info Frame 80 ± 5 dB

1,025,603 VND

1 Piece(s) 14 Day(s) 1----NoneLighting/FlashingAluminum pole + M20 nut fixedIP6580 times±10% per min-

1,399,360 VND

1 Piece(s) 14 Day(s) 2Green---NoneLighting/FlashingAluminum pole + M20 nut fixedIP6580 times±10% per min-

1,776,370 VND

1 Piece(s) 14 Day(s) 3YellowGreen--NoneLighting/FlashingAluminum pole + M20 nut fixedIP6580 times±10% per min-

2,195,687 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-NoneLighting/FlashingAluminum pole + M20 nut fixedIP6580 times±10% per min-

2,618,256 VND

1 Piece(s) 14 Day(s) 5YellowGreenBlueWhiteNoneLighting/FlashingAluminum pole + M20 nut fixedIP6580 times±10% per min-

1,188,311 VND

1 Piece(s) 14 Day(s) 1----AvailableLighting/BuzzerAluminum pole + M20 nut fixedIP40-Molded Case Circuit 10-80±5 dB

1,562,070 VND

1 Piece(s) 14 Day(s) 2Green---AvailableLighting/BuzzerAluminum pole + M20 nut fixedIP40-Molded Case Circuit 10-80±5 dB

1,939,078 VND

1 Piece(s) 14 Day(s) 3YellowGreen--AvailableLighting/BuzzerAluminum pole + M20 nut fixedIP40-Molded Case Circuit 10-80±5 dB

2,358,394 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-AvailableLighting/BuzzerAluminum pole + M20 nut fixedIP40-Molded Case Circuit 10-80±5 dB

1,256,649 VND

1 Piece(s) 14 Day(s) 1----AvailableLit/flashing/buzzerAluminum pole + M20 nut fixedIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

1,633,658 VND

1 Piece(s) 14 Day(s) 2Green---AvailableLit/flashing/buzzerAluminum pole + M20 nut fixedIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,007,417 VND

1 Piece(s) 14 Day(s) 3YellowGreen--AvailableLit/flashing/buzzerAluminum pole + M20 nut fixedIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

2,429,987 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-AvailableLit/flashing/buzzerAluminum pole + M20 nut fixedIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

1,211,093 VND

1 Piece(s) 14 Day(s) 1----AvailableLit/flashing/buzzerAluminum pole + M20 nut fixedIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,584,846 VND

1 Piece(s) 14 Day(s) 2Green---AvailableLit/flashing/buzzerAluminum pole + M20 nut fixedIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,961,858 VND

1 Piece(s) 14 Day(s) 3YellowGreen--AvailableLit/flashing/buzzerAluminum pole + M20 nut fixedIP4080 times±10% per minInfo Frame 80 ± 5 dB

2,381,174 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-AvailableLit/flashing/buzzerAluminum pole + M20 nut fixedIP4080 times±10% per minInfo Frame 80 ± 5 dB

950,759 VND

1 Piece(s) 14 Day(s) 1----NoneLightingAluminum pole + plastic mountIP65--

1,324,513 VND

1 Piece(s) 14 Day(s) 2Green---NoneLightingAluminum pole + plastic mountIP65--

1,701,527 VND

1 Piece(s) 14 Day(s) 3YellowGreen--NoneLightingAluminum pole + plastic mountIP65--

2,120,842 VND

1 Piece(s) 14 Day(s) 4YellowGreenBlue-NoneLightingAluminum pole + plastic mountIP65--

2,543,411 VND

1 Piece(s) 14 Day(s) 5YellowGreenBlueWhiteNoneLightingAluminum pole + plastic mountIP65--

1,136,244 VND

1 Piece(s) 14 Day(s) 1----AvailableLighting/BuzzerAluminum pole + plastic mountIP40-Info Frame 80 ± 5 dB

1,513,256 VND

1 Piece(s) 14 Day(s) 2Green---AvailableLighting/BuzzerAluminum pole + plastic mountIP40-Info Frame 80 ± 5 dB

1,887,013 VND

1 Piece(s) 14 Day(s) 3YellowGreen--AvailableLighting/BuzzerAluminum pole + plastic mountIP40-Info Frame 80 ± 5 dB

Loading...Tải…

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness φ56
Rated Voltage(V) AC/DC24V Color (top stage) Red Light Source LED
Representative Standard CE / UL Vibration resistant 0.75 mm at 10-50 Hz Operating Ambient Temperature(℃) -15~40
Storage Temperature(℃) -20~70 Operating Ambient Humidity(%RH) 45~85