(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series (Part Number)

56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      882,419VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PTE-TCZ-4FF-RYGB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Body type Product mounting method Protection grade Flashing speed Buzzer sound

2,981,913 VND

1 Piece(s) 14 Day(s) AC90~240V4YellowGreenBlue-AvailableLit/flashing/buzzerLong body (Terminal board type)Plastic mountIP4080 times±10% per minInfo Frame 80 ± 5 dB

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness φ56
Color (top stage) Red Light Source LED Representative Standard CE / UL
Vibration resistant 0.75 mm at 10-50 Hz Operating Ambient Temperature(℃) -15~40 Storage Temperature(℃) -20~70
Operating Ambient Humidity(%RH) 45~85

Please check the type/dimensions/specifications of the part PTE-TCZ-4FF-RYGB in the 56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PTE-TCZ-4FF-RYGB trong chuỗi 56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series.

Products like this...

Part Number
PTE-LC-102-R
PTE-LC-202-RG
PTE-LC-302-RYG
PTE-LC-402-RYGB
PTE-LC-502-RYGBC
PTE-LCB-102-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Body type Product mounting method Protection grade Flashing speed Buzzer sound

882,419 VND

1 Piece(s) 14 Day(s) AC/DC24V1----NoneLightingShort BodyM20 Plastic Nut FixerIP65--

1,256,178 VND

1 Piece(s) 14 Day(s) AC/DC24V2Green---NoneLightingShort BodyM20 Plastic Nut FixerIP65--

1,629,933 VND

1 Piece(s) 14 Day(s) AC/DC24V3YellowGreen--NoneLightingShort BodyM20 Plastic Nut FixerIP65--

2,052,504 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-NoneLightingShort BodyM20 Plastic Nut FixerIP65--

2,471,819 VND

1 Piece(s) 14 Day(s) AC/DC24V5YellowGreenBlueWhiteNoneLightingShort BodyM20 Plastic Nut FixerIP65--

1,067,909 VND

1 Piece(s) 14 Day(s) AC/DC24V1----AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB