(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series (Part Number)

56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      882,419VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PTE-SCX-402-RYGB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Body type Product mounting method Protection grade Flashing speed Buzzer sound

2,462,529 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-AvailableLit/flashing/buzzerLong bodyM20 Plastic Nut FixerIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness φ56
Color (top stage) Red Light Source LED Representative Standard CE / UL
Vibration resistant 0.75 mm at 10-50 Hz Operating Ambient Temperature(℃) -15~40 Storage Temperature(℃) -20~70
Operating Ambient Humidity(%RH) 45~85

Please check the type/dimensions/specifications of the part PTE-SCX-402-RYGB in the 56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PTE-SCX-402-RYGB trong chuỗi 56 mm Modular Style LED Tower Light - Direct Mounting Body - PTE-C Series.

Products like this...

Part Number
PTE-LC-402-RYGB
PTE-LC-502-RYGBC
PTE-LCB-102-R
PTE-SCX-4FF-RYGB
PTE-SCZ-102-R
PTE-SCZ-1FF-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Body type Product mounting method Protection grade Flashing speed Buzzer sound

2,052,504 VND

1 Piece(s) 14 Day(s) AC/DC24V4YellowGreenBlue-NoneLightingShort BodyM20 Plastic Nut FixerIP65--

2,471,819 VND

1 Piece(s) 14 Day(s) AC/DC24V5YellowGreenBlueWhiteNoneLightingShort BodyM20 Plastic Nut FixerIP65--

1,067,909 VND

1 Piece(s) 14 Day(s) AC/DC24V1----AvailableLighting/BuzzerShort BodyM20 Plastic Nut FixerIP40-Info Frame 80 ± 5 dB

2,648,014 VND

1 Piece(s) 14 Day(s) AC90~240V4YellowGreenBlue-AvailableLit/flashing/buzzerLong bodyM20 Plastic Nut FixerIP4080 times±10% per minMolded Case Circuit 10-80±5 dB

1,243,633 VND

1 Piece(s) 14 Day(s) AC/DC24V1----AvailableLit/flashing/buzzerLong bodyM20 Plastic Nut FixerIP4080 times±10% per minInfo Frame 80 ± 5 dB

1,429,119 VND

1 Piece(s) 14 Day(s) AC90~240V1----AvailableLit/flashing/buzzerLong bodyM20 Plastic Nut FixerIP4080 times±10% per minInfo Frame 80 ± 5 dB