(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

45 mm LED Tower Light - PME Series

45 mm LED Tower Light - PME Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      885,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PMEG-1FF-R
PMEG-2FF-RG
PMEG-3FF-RYG
PMEG-4FF-RYGB
PMEG-5FF-RYGBC
PMEG-101-R
PMEG-102-R
PMEG-201-RG
PMEG-202-RG
PMEG-301-RYG
PMEG-302-RYG
PMEG-401-RYGB
PMEG-402-RYGB
PMEG-501-RYGBC
PMEG-502-RYGBC
PMEGB-101-R
PMEGB-102-R
PMEGB-201-RG
PMEGB-202-RG
PMEGB-301-RYG
PMEGB-302-RYG
PMEGB-401-RYGB
PMEGB-402-RYGB
PMEGB-501-RYGBC
PMEGB-502-RYGBC
PMEGF-1FF-R
PMEGF-2FF-RG
PMEGF-3FF-RYG
PMEGF-4FF-RYGB
PMEGF-5FF-RYGBC
PMEGF-101-R
PMEGF-102-R
PMEGF-201-RG
PMEGF-202-RG
PMEGF-301-RYG
PMEGF-302-RYG
PMEGF-401-RYGB
PMEGF-402-RYGB
PMEGF-501-RYGBC
PMEGF-502-RYGBC
PMEGZ-101-R
PMEGZ-102-R
PMEGZ-201-RG
PMEGZ-202-RG
PMEGZ-301-RYG
PMEGZ-302-RYG
PMEGZ-401-RYGB
PMEGZ-402-RYGB
PMEGZ-501-RYGBC
PMEGZ-502-RYGBC
PMEM-1FF-R
PMEM-2FF-RG
PMEM-3FF-RYG
PMEM-4FF-RYGB
PMEM-5FF-RYGBC
PMEM-101-R
PMEM-102-R
PMEM-201-RG
PMEM-202-RG
PMEM-301-RYG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Product mounting method Protection grade Flashing speed Buzzer sound

1,093,943 VND

1 Piece(s) 14 Day(s) AC90~240V1----NoneLightingPlastic mountIP52--

1,274,162 VND

1 Piece(s) 14 Day(s) AC90~240V2Green---NoneLightingPlastic mountIP52--

1,831,693 VND

1 Piece(s) 14 Day(s) AC90~240V3YellowGreen--NoneLightingPlastic mountIP52--

2,159,891 VND

1 Piece(s) 14 Day(s) AC90~240V4YellowGreenBlue-NoneLightingPlastic mountIP52--

2,488,091 VND

1 Piece(s) 14 Day(s) AC90~240V5YellowGreenBlueWhiteNoneLightingPlastic mountIP52--

885,750 VND

1 Piece(s) 14 Day(s) DC24V1----NoneLightingPlastic mountIP52--

963,774 VND

1 Piece(s) 14 Day(s) AC100V1----NoneLightingPlastic mountIP52--

1,373,328 VND

1 Piece(s) 14 Day(s) DC24V2Green---NoneLightingPlastic mountIP52--

1,373,328 VND

1 Piece(s) 8 Day(s) AC100V2Green---NoneLightingPlastic mountIP52--

1,419,879 VND

1 Piece(s) 14 Day(s) DC24V3YellowGreen--NoneLightingPlastic mountIP52--

1,701,527 VND

1 Piece(s) 8 Day(s) AC100V3YellowGreen--NoneLightingPlastic mountIP52--

2,029,726 VND

1 Piece(s) 14 Day(s) DC24V4YellowGreenBlue-NoneLightingPlastic mountIP52--

2,029,726 VND

1 Piece(s) 14 Day(s) AC100V4YellowGreenBlue-NoneLightingPlastic mountIP52--

2,357,923 VND

1 Piece(s) 14 Day(s) DC24V5YellowGreenBlueWhiteNoneLightingPlastic mountIP52--

2,357,923 VND

1 Piece(s) 14 Day(s) AC100V5YellowGreenBlueWhiteNoneLightingPlastic mountIP52--

1,093,943 VND

1 Piece(s) 14 Day(s) DC24V1----AvailableLighting/BuzzerPlastic mountIP50-80±5 dB

1,093,943 VND

1 Piece(s) 14 Day(s) AC100V1----AvailableLighting/BuzzerPlastic mountIP50-80±5 dB

1,503,495 VND

1 Piece(s) 14 Day(s) DC24V2Green---AvailableLighting/BuzzerPlastic mountIP50-80±5 dB

1,503,495 VND

1 Piece(s) 14 Day(s) AC100V2Green---AvailableLighting/BuzzerPlastic mountIP50-80±5 dB

1,831,693 VND

1 Piece(s) 14 Day(s) DC24V3YellowGreen--AvailableLighting/BuzzerPlastic mountIP50-80±5 dB

1,831,693 VND

1 Piece(s) 14 Day(s) AC100V3YellowGreen--AvailableLighting/BuzzerPlastic mountIP50-80±5 dB

2,159,891 VND

1 Piece(s) 14 Day(s) DC24V4YellowGreenBlue-AvailableLighting/BuzzerPlastic mountIP50-80±5 dB

2,159,891 VND

1 Piece(s) 14 Day(s) AC100V4YellowGreenBlue-AvailableLighting/BuzzerPlastic mountIP50-80±5 dB

2,488,091 VND

1 Piece(s) 14 Day(s) DC24V5YellowGreenBlueWhiteAvailableLighting/BuzzerPlastic mountIP50-80±5 dB

2,488,091 VND

1 Piece(s) 14 Day(s) AC100V5YellowGreenBlueWhiteAvailableLighting/BuzzerPlastic mountIP50-80±5 dB

1,142,753 VND

1 Piece(s) 14 Day(s) AC90~240V1----NoneLighting/FlashingPlastic mountIP5280±5 times per min-

1,552,305 VND

1 Piece(s) 14 Day(s) AC90~240V2Green---NoneLighting/FlashingPlastic mountIP5280±5 times per min-

1,880,505 VND

1 Piece(s) 14 Day(s) AC90~240V3YellowGreen--NoneLighting/FlashingPlastic mountIP5280±5 times per min-

2,208,702 VND

1 Piece(s) 14 Day(s) AC90~240V4YellowGreenBlue-NoneLighting/FlashingPlastic mountIP5280±5 times per min-

2,536,901 VND

1 Piece(s) 14 Day(s) AC90~240V5YellowGreenBlueWhiteNoneLighting/FlashingPlastic mountIP5280±5 times per min-

1,012,586 VND

1 Piece(s) 14 Day(s) DC24V1----NoneLighting/FlashingPlastic mountIP5280±5 times per min-

1,012,586 VND

1 Piece(s) 14 Day(s) AC100V1----NoneLighting/FlashingPlastic mountIP5280±5 times per min-

1,422,140 VND

1 Piece(s) 14 Day(s) DC24V2Green---NoneLighting/FlashingPlastic mountIP5280±5 times per min-

1,422,140 VND

1 Piece(s) 14 Day(s) AC100V2Green---NoneLighting/FlashingPlastic mountIP5280±5 times per min-

1,454,550 VND

1 Piece(s) 14 Day(s) DC24V3YellowGreen--NoneLighting/FlashingPlastic mountIP5280±5 times per min-

1,750,338 VND

1 Piece(s) 14 Day(s) AC100V3YellowGreen--NoneLighting/FlashingPlastic mountIP5280±5 times per min-

2,078,536 VND

1 Piece(s) 14 Day(s) DC24V4YellowGreenBlue-NoneLighting/FlashingPlastic mountIP5280±5 times per min-

2,078,536 VND

1 Piece(s) 14 Day(s) AC100V4YellowGreenBlue-NoneLighting/FlashingPlastic mountIP5280±5 times per min-

2,406,736 VND

1 Piece(s) 14 Day(s) DC24V5YellowGreenBlueWhiteNoneLighting/FlashingPlastic mountIP5280±5 times per min-

2,406,736 VND

1 Piece(s) 14 Day(s) AC100V5YellowGreenBlueWhiteNoneLighting/FlashingPlastic mountIP5280±5 times per min-

1,142,753 VND

1 Piece(s) 14 Day(s) DC24V1----AvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

1,142,753 VND

1 Piece(s) 14 Day(s) AC100V1----AvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

1,552,305 VND

1 Piece(s) 14 Day(s) DC24V2Green---AvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

1,552,305 VND

1 Piece(s) 14 Day(s) AC100V2Green---AvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

1,880,505 VND

1 Piece(s) 14 Day(s) DC24V3YellowGreen--AvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

1,880,505 VND

1 Piece(s) 14 Day(s) AC100V3YellowGreen--AvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

2,208,702 VND

1 Piece(s) 14 Day(s) DC24V4YellowGreenBlue-AvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

2,208,702 VND

1 Piece(s) 14 Day(s) AC100V4YellowGreenBlue-AvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

2,536,901 VND

1 Piece(s) 14 Day(s) DC24V5YellowGreenBlueWhiteAvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

2,536,901 VND

1 Piece(s) 14 Day(s) AC100V5YellowGreenBlueWhiteAvailableLit/flashing/buzzerPlastic mountIP5080±5 times per min80±5 dB

1,100,449 VND

1 Piece(s) 14 Day(s) AC90~240V1----NoneLightingAluminum pole (M20 threaded type)IP52--

1,519,765 VND

1 Piece(s) 14 Day(s) AC90~240V2Green---NoneLightingAluminum pole (M20 threaded type)IP52--

1,847,963 VND

1 Piece(s) 14 Day(s) AC90~240V3YellowGreen--NoneLightingAluminum pole (M20 threaded type)IP52--

1,932,099 VND

1 Piece(s) 14 Day(s) AC90~240V4YellowGreenBlue-NoneLightingAluminum pole (M20 threaded type)IP52--

2,471,819 VND

1 Piece(s) 14 Day(s) AC90~240V5YellowGreenBlueWhiteNoneLightingAluminum pole (M20 threaded type)IP52--

970,283 VND

1 Piece(s) 14 Day(s) DC24V1----NoneLightingAluminum pole (M20 threaded type)IP52--

970,283 VND

1 Piece(s) 14 Day(s) AC100V1----NoneLightingAluminum pole (M20 threaded type)IP52--

1,389,598 VND

1 Piece(s) 14 Day(s) DC24V2Green---NoneLightingAluminum pole (M20 threaded type)IP52--

1,389,598 VND

1 Piece(s) 14 Day(s) AC100V2Green---NoneLightingAluminum pole (M20 threaded type)IP52--

1,717,797 VND

1 Piece(s) 14 Day(s) DC24V3YellowGreen--NoneLightingAluminum pole (M20 threaded type)IP52--

Loading...Tải…

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness φ45
Color (top stage) Red Light Source LED Representative Standard CE
Vibration resistant 0.75 mm at 10-50 Hz Operating Ambient Temperature(℃) -15~40 Storage Temperature(℃) -20~70
Operating Ambient Humidity(%RH) 45~85