(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Weight (g) | Color |
---|---|---|---|---|---|---|---|---|---|
338,808 VND | 1 Piece(s) | 6 Day(s) | 85 | 50 | 40 | 80 | Cover opacity | ||
395,232 VND | 1 Piece(s) | 6 Day(s) | 90 | 45 | 45 | 109 | Cover Transparent | ||
354,733 VND | 1 Piece(s) | 6 Day(s) | 65 | 65 | 45 | 99 | Cover opacity | ||
388,635 VND | 1 Piece(s) | 6 Day(s) | 65 | 65 | 45 | 99 | Cover Transparent | ||
350,866 VND | 1 Piece(s) | 6 Day(s) | 85 | 55 | 40 | 88 | Cover opacity | ||
398,207 VND | 1 Piece(s) | 6 Day(s) | 90 | 100 | 45 | 183 | Cover opacity | ||
429,027 VND | 1 Piece(s) | 6 Day(s) | 90 | 100 | 45 | 183 | Cover Transparent | ||
375,767 VND | 1 Piece(s) | 6 Day(s) | 80 | 65 | 45 | 115 | Cover opacity | ||
400,423 VND | 1 Piece(s) | 6 Day(s) | 80 | 65 | 45 | 115 | Cover Transparent | ||
439,737 VND | 1 Piece(s) | 6 Day(s) | 90 | 100 | 45 | 183 | Cover opacity | ||
470,556 VND | 1 Piece(s) | 6 Day(s) | 90 | 100 | 45 | 183 | Cover Transparent | ||
614,250 VND | 1 Piece(s) | 4 Day(s) | 110 | 65 | 45 | 156 | Cover opacity | ||
439,490 VND | 1 Piece(s) | 6 Day(s) | 110 | 65 | 45 | 156 | Cover Transparent | ||
619,650 VND | 1 Piece(s) | 6 Day(s) | 200 | 100 | 65 | 423 | Cover opacity | ||
690,532 VND | 1 Piece(s) | 6 Day(s) | 200 | 100 | 65 | 423 | Cover Transparent | ||
560,564 VND | 1 Piece(s) | 6 Day(s) | 170 | 75 | 55 | 290 | Cover opacity | ||
631,449 VND | 1 Piece(s) | 6 Day(s) | 170 | 75 | 55 | 290 | Cover Transparent | ||
673,236 VND | 1 Piece(s) | 6 Day(s) | 160 | 150 | 65 | 479 | Cover opacity | ||
713,301 VND | 1 Piece(s) | 6 Day(s) | 160 | 150 | 65 | 479 | Cover Transparent | ||
668,771 VND | 1 Piece(s) | 6 Day(s) | 235 | 80 | 56 | 440 | Cover opacity | ||
702,672 VND | 1 Piece(s) | 6 Day(s) | 235 | 80 | 56 | 440 | Cover Transparent | ||
779,486 VND | 1 Piece(s) | 6 Day(s) | 125 | 190 | 65 | 527 | Cover opacity | ||
822,633 VND | 1 Piece(s) | 6 Day(s) | 125 | 190 | 65 | 527 | Cover Transparent |
Part Number |
---|
Loading...Tải…
Material | Resin |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy