(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Overload Relays TH-T Series (Part Number)

Overload  Relays TH-T Series
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
Mitsubishi thermal relay TH-T series.
[Features]
・ ncredible performance housed in a small body.
・ The even more advanced version of the Mitsubishi Electric electromagnetic opening/closing device.
・ Can be used to detect motor overload and locked rotor current.
・ Product lineup containing overload short circuit protection, time lag and accelerated types for every application.
[Applications]
・ Motor burnout protection.

TH-T Series Features

Applicable to motor protection: can be used for standard motor overload and locking protection.
Easy current value setting: can directly set the motor current value. Adjust with a cross-head / straight-slot screwdriver.
Reset method change: easy to change between manual reset and automatic reset.
With 1a1b contact: can use different voltages for a and b contacts.
Terminal cover as standard equipment (TH-T18/TH-T50): Having a terminal cover as standard equipment reduces the time for customers to specify a separate model name or arrange for options. This reduces inventory and reduces cover costs. Safety has also improved for protecting the live parts.

TH-T18 Outline Drawing / Contact Configuration

TH-T series thermal relay: related image

Outline drawing

TH-T series thermal relay: related image

Contact Configuration

For combining with the following electromagnetic contactors.
TH-T18:S-T10, T12, T20 SD-T12, T20
Can use as single unit in combination with single unit mounting unit UT-HZ18.

TH-T50 Outline Drawing / Contact Configuration

TH-T series thermal relay: related image

Outline drawing

TH-T series thermal relay: related image

Contact Configuration

Cannot be used with single unit mounting.
Use the following connection conductor (sold separately) when combining with an electromagnetic contactor.
Combination with S-T35/T50 (BC), SD-T35/T50 (BC): UT-TH50

TH-T65 Outline Drawing / Contact Configuration

TH-T series thermal relay: related image

Outline drawing

TH-T series thermal relay: related image

Contact Configuration

Use the following connection conductor kit (sold separately) when combining with an electromagnetic contactor.
Combination with S (D) -T65/T80: BH559N350
Combination with S-T100: BH569N350
Combination with SD-T100: BH569N352

TH-T100 Outline Drawing / Contact Configuration

TH-T series thermal relay: related image

Outline drawing

TH-T series thermal relay: related image

Contact Configuration

Cannot be used with single unit mounting.
Use the following connection conductor kit (sold separately) when combining with an electromagnetic contactor.
Connection conductor kit (sold separately, model name: BH569N350) used
Combination with S (D) -T80: BH559N350
Combination with S-T100: BH569N350
Combination with SD-T100: BH569N352

Part Number
TH-T18 15A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMotor capacity/nominal thermal nominal size 440 VAC
(kW/A)
Motor Capacity / Thermal Nominal Size VAC 220
(kW/A)
Coil rated voltage
(V)
Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Specifications Frame Size Finger protection/terminal cover Nominal heater size
(A)
Nominal heater size
(A)
Settling current adjustment range
(A)
Rated insulation voltage
(V)
Rate Impulse voltage resistant
(kV)
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 24 V
(A)
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 120 V
(A)
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 240 V
(A)
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 550 V
(A)
Rated current used level DC-13 (opening/closing direct current electromagnetic contactor coil) DC 24 V
(A)
Rated current used level DC-13 (opening/closing direct current electromagnetic contactor coil) DC 110 V
(A)
Rated current used level DC-13 (opening/closing direct current electromagnetic contactor coil) DC 220 V
(A)
Application Terminal screw size (main circuit/operating circuit) Trip class Trip free Reset method Operation display (lever display) Manual trip check

218,750 VND

1 Piece(s) Quote ---1a1b-554576.5Standard/2 elementsT18Standard equipment-1512~1869062/22/21/10.3/0.30.50.20.1For electromagnetic switchM3.5/M3.510AStandard equipmentManual/automatic switching possibleStandard equipmentStandard equipment

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part TH-T18 15A in the Overload Relays TH-T Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TH-T18 15A trong chuỗi Overload Relays TH-T Series.

Products like this...

Part Number
TH-T100KP 82A
TH-T18 0.12A
TH-T18 0.17A
TH-T18 2.1A
TH-T18 2.5A
TH-T18 3.6A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMotor capacity/nominal thermal nominal size 440 VAC
(kW/A)
Motor Capacity / Thermal Nominal Size VAC 220
(kW/A)
Coil rated voltage
(V)
Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Specifications Frame Size Finger protection/terminal cover Nominal heater size
(A)
Nominal heater size
(A)
Settling current adjustment range
(A)
Rated insulation voltage
(V)
Rate Impulse voltage resistant
(kV)
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 24 V
(A)
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 120 V
(A)
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 240 V
(A)
Rated current used level AC-15 (opening/closing AC electromagnetic contactor coil) a contact/b contact AC 550 V
(A)
Rated current used level DC-13 (opening/closing direct current electromagnetic contactor coil) DC 24 V
(A)
Rated current used level DC-13 (opening/closing direct current electromagnetic contactor coil) DC 110 V
(A)
Rated current used level DC-13 (opening/closing direct current electromagnetic contactor coil) DC 220 V
(A)
Application Terminal screw size (main circuit/operating circuit) Trip class Trip free Reset method Operation display (lever display) Manual trip check

523,750 VND

1 Piece(s) Quote ---1a1b-73.58983.53 elements (2E)T100NA-8265~10069062/32/31/20.5/110.20.1For electromagnetic switchM6/M410Standard equipmentManual/automatic switching possibleStandard equipmentStandard equipment

192,500 VND

1 Piece(s) Quote ---1a1b-554576.5Standard/2 elementsT18Standard equipment-0.120.1~01669062/22/21/10.3/0.30.50.20.1For electromagnetic switchM3.5/M3.510AStandard equipmentManual/automatic switching possibleStandard equipmentStandard equipment

192,500 VND

1 Piece(s) Quote ---1a1b-554576.5Standard/2 elementsT18Standard equipment-0.170.14~0.2269062/22/21/10.3/0.30.50.20.1For electromagnetic switchM3.5/M3.510AStandard equipmentManual/automatic switching possibleStandard equipmentStandard equipment

192,500 VND

1 Piece(s) Quote ---1a1b-554576.5Standard/2 elementsT18Standard equipment-2.11.7~2.569062/22/21/10.3/0.30.50.20.1For electromagnetic switchM3.5/M3.510AStandard equipmentManual/automatic switching possibleStandard equipmentStandard equipment

192,500 VND

1 Piece(s) Quote ---1a1b-554576.5Standard/2 elementsT18Standard equipment-2.52~369062/22/21/10.3/0.30.50.20.1For electromagnetic switchM3.5/M3.510AStandard equipmentManual/automatic switching possibleStandard equipmentStandard equipment

192,500 VND

1 Piece(s) Quote ---1a1b-554576.5Standard/2 elementsT18Standard equipment-3.62.8~4.469062/22/21/10.3/0.30.50.20.1For electromagnetic switchM3.5/M3.510AStandard equipmentManual/automatic switching possibleStandard equipmentStandard equipment