(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnetic Contactors S-T Series (Part Number)

Magnetic Contactors S-T Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      207,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mitsubishi electromagnetic opening/closing device.
[Features]
·Universally compatible.
·Twin contact adopted for auxiliary contact
·Terminal cover included as standard.
·Incredible performance housed in a small body.
[Applications]
·Useful for motor starting, stopping and burnout protection.

S-T Series (Non-Reversible) Specifications

Outline drawing

Outline drawing

Type NameNon-ReversibleS-T10S-T21S-T25S-T32
Rated Operating Current (A)
AC-3 Class
200 To 220 V11202632
380 To 440 V7202532
500 To 550 V6172020
Open Thermal Current lth (A)20323232
Auxiliary Contact ConfigurationNon-ReversibleStandard1a2a2b2a2b-
Special1b---
Size (Unit: mm)Non-ReversibleA75818181
B36636343
C78818181
  • Mountable on IEC 35 mm rail.
  • Auxiliary power contactor front clip-on, auxiliary power contactor mounted on side, and surge absorber can be mounted (options).
Type NameNon-ReversibleS-T35S-T50S-T65S-T80S-T100
Rated Operating Current (A)
AC-3 Class
200 To 220 V35506580100
380 To 440 V3248658093
500 To 550 V2638457575
Open Thermal Current lth (A)6080100120150
Auxiliary Contact ConfigurationNon-ReversibleStandard2a2b2a2b2a2b2a2b2a2b
Special-----
Size (Unit: mm)Non-ReversibleA89106124
B7588100
C91106127
  • Mountable on IEC 35 mm rail (excluding T100).
  • Auxiliary power contactor front clip-on (excluding T100), auxiliary power contactor mounted on side, and surge absorber can be mounted (excluding T65/80/100) (options).
Part Number
S-T32 AC200V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Finger protection/terminal cover Frame Size Rated insulation voltage
(V)
Rate Impulse voltage resistant
(kV)
Rated Frequency
(Hz)
Rated current used Three-phase box motor (AC-3) AC 200 to 220 V
(A)
Rated current used Three-phase box motor (AC-3) AC 380 to 440V
(A)
Rated current used Three-phase box motor (AC-3) AC 500 to 550V
(A)

442,500 VND

1 Piece(s) Quote AC200V-814381Standard FormT32690650/60323220

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Operating Method Irreversible type Representative Standard CE / UL / CUL / TUV / CCC / CSA Specifications Alternating Current Operation
Mechanical opening and closing durability(x10K times) 1000 Product Type No thermal relay Note IEC35mm rail mount possible

Please check the type/dimensions/specifications of the part S-T32 AC200V in the Magnetic Contactors S-T Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-T32 AC200V trong chuỗi Magnetic Contactors S-T Series.

Products like this...

Part Number
S-T10 AC100V 1B
S-T10 AC200V 1A
S-T10 AC200V 1B
S-T12 AC200V 1A1B
S-T12 AC200V 2A
S-T50 AC100V 2A2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Finger protection/terminal cover Frame Size Rated insulation voltage
(V)
Rate Impulse voltage resistant
(kV)
Rated Frequency
(Hz)
Rated current used Three-phase box motor (AC-3) AC 200 to 220 V
(A)
Rated current used Three-phase box motor (AC-3) AC 380 to 440V
(A)
Rated current used Three-phase box motor (AC-3) AC 500 to 550V
(A)

207,500 VND

1 Piece(s) Quote AC100V1b753678Standard FormT10690650/601176

207,500 VND

1 Piece(s) Quote AC200V1a753678Standard EquipmentT10690650/601176

207,500 VND

1 Piece(s) Quote AC200V1b753678Standard FormT10690650/601176

250,000 VND

1 Piece(s) 14 Day(s) AC200V1a1b754378-T12690650/601399

250,000 VND

1 Piece(s) Quote AC200V2a754378-T12690650/601399

1,145,000 VND

1 Piece(s) Quote AC100V2a2b897591Standard FormT50690650/60504838