(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Earth Leakage Circuit Breaker (100/225AF) (Part Number)

Earth Leakage Circuit Breaker (100/225AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,071,896VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBE103SB-15A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated breaking current
(A)
Endurance life
(회)
Product Weight
(kg)
Over Current Trip Method Available players Number of poles and elements

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460151559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

rate sensitivity current(mA) 30,100/200/500 Mounting Method Screw Fixing Connection Method Surface type
Acquired Standards KS Protection function Both overload and short circuit protection Rated impulse voltage(kV) 6
Operating Time(sec) Within 0.1 sec

Please check the type/dimensions/specifications of the part DBE103SB-15A in the Earth Leakage Circuit Breaker (100/225AF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DBE103SB-15A trong chuỗi Earth Leakage Circuit Breaker (100/225AF).

Products like this...

Part Number
DBE102CB-30A
DBE102CB-40A
DBE102CB-50A
DBE103SB-20A
DBE103SB-30A
DBE103SB-40A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated breaking current
(A)
Endurance life
(회)
Product Weight
(kg)
Over Current Trip Method Available players Number of poles and elements

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220301307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220401307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220501307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460201559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460301559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460401559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E