(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

3-Phase Current Transformer (3CT)

3-Phase Current Transformer (3CT)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,382,471VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・3-phase Current Transformer is used for coordination type with wiring and electric current leakage blocker and
for easy installation, it has complemented the difficulty of installation caused by the size of single-phase current transformer.
・Related Keywords: DAEBOONG, Daeboong Inc, Meter

Part Number
CD-300-100/5-1.0-5
CD-300-150/5-3.0-15
CD-301-100/5-3.0-15
CD-301-150/5-3.0-15
CD-301-200/5-1.0-15
CD-301-300/5-1.0-15
CD-302-300/5-1.0-15
CD-302-400/5-1.0-15
CD-302-400/5-1.0-40
CD-302-500/5-1.0-15
CD-302-500/5-1.0-40
CD-302S-300/5-1.0-15
CD-302S-400/5-1.0-15
CD-302S-400/5-1.0-40
CD-302S-500/5-1.0-15
CD-302S-500/5-1.0-40
CD-303-1000/5-1.0-15
CD-303-1000/5-1.0-40
CD-303-1200/5-1.0-15
CD-303-1200/5-1.0-40
CD-303-500/5-1.0-15
CD-303-500/5-1.0-40
CD-303-600/5-1.0-15
CD-303-600/5-1.0-40
CD-303-800/5-1.0-15
CD-303-800/5-1.0-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPrimary Current
(Pri. Cur.(A))
Classes
(Class(%))
Burden
(Burden(VA))
Hole Size
(mm)
Weight
(Kg)

1,382,471 VND

1 Piece(s) 9 Day(s) 1001.0517 x 17 - 31.2

1,382,471 VND

1 Piece(s) 9 Day(s) 1503.01517 x 17 - 31.2

1,382,471 VND

1 Piece(s) 9 Day(s) 1003.01521x 21 - 31.2

1,382,471 VND

1 Piece(s) 9 Day(s) 1503.01521x 21 - 31.2

1,460,569 VND

1 Piece(s) 9 Day(s) 2001.01521x 21 - 31.2

1,577,719 VND

1 Piece(s) 9 Day(s) 3001.01521x 21 - 31.2

1,658,514 VND

1 Piece(s) 9 Day(s) 3001.01526 x 24 - 31.5

1,736,615 VND

1 Piece(s) 9 Day(s) 4001.01526 x 24 - 31.5

1,775,664 VND

1 Piece(s) 9 Day(s) 4001.04026 x 24 - 31.5

1,775,664 VND

1 Piece(s) 9 Day(s) 5001.01526 x 24 - 31.5

1,853,765 VND

1 Piece(s) 9 Day(s) 5001.04026 x 24 - 31.5

1,658,514 VND

1 Piece(s) 9 Day(s) 3001.01526 x 24 - 31.5

1,736,615 VND

1 Piece(s) 9 Day(s) 4001.01526 x 24 - 31.5

1,775,664 VND

1 Piece(s) 9 Day(s) 4001.04026 x 24 - 31.5

1,775,664 VND

1 Piece(s) 9 Day(s) 5001.01526 x 24 - 31.5

1,853,765 VND

1 Piece(s) 9 Day(s) 5001.04026 x 24 - 31.5

2,447,597 VND

1 Piece(s) 9 Day(s) 10001.01546 x 28 - 32.4

2,447,597 VND

1 Piece(s) 9 Day(s) 10001.04046 x 28 - 32.4

2,695,810 VND

1 Piece(s) 9 Day(s) 12001.01546 x 28 - 32.5

2,695,810 VND

1 Piece(s) 9 Day(s) 12001.04046 x 28 - 32.5

2,107,367 VND

1 Piece(s) 9 Day(s) 5001.01546 x 28 - 32.2

2,107,367 VND

1 Piece(s) 9 Day(s) 5001.04046 x 28 - 32.2

2,185,466 VND

1 Piece(s) 9 Day(s) 6001.01546 x 28 - 32.2

2,185,466 VND

1 Piece(s) 9 Day(s) 6001.04046 x 28 - 32.2

2,316,531 VND

1 Piece(s) 9 Day(s) 8001.01546 x 28 - 32.3

2,316,531 VND

1 Piece(s) 9 Day(s) 8001.04046 x 28 - 32.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Secondary Current(Pri. Cur.(A)) 5