(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | TYPE (series name) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Exterior Dimensions W x H x D - 2P |
---|---|---|---|---|---|---|---|---|---|---|
7,992,012 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | 250AF-H | 50 | 100 | - | ||
7,992,012 VND | 1 Piece(s) | 10 Day(s) | 3 | 125 | 250AF-H | 50 | 100 | - | ||
7,992,012 VND | 1 Piece(s) | 10 Day(s) | 3 | 150 | 250AF-H | 50 | 100 | - | ||
7,992,012 VND | 1 Piece(s) | 10 Day(s) | 3 | 175 | 250AF-H | 50 | 100 | - | ||
7,992,012 VND | 1 Piece(s) | 10 Day(s) | 3 | 200 | 250AF-H | 50 | 100 | - | ||
7,992,012 VND | 1 Piece(s) | 10 Day(s) | 3 | 225 | 250AF-H | 50 | 100 | - | ||
7,992,012 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 250AF-H | 50 | 100 | - | ||
11,839,106 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 | 250AF-H | 50 | 100 | - | ||
11,839,106 VND | 1 Piece(s) | 10 Day(s) | 4 | 125 | 250AF-H | 50 | 100 | - | ||
11,839,106 VND | 1 Piece(s) | 10 Day(s) | 4 | 150 | 250AF-H | 50 | 100 | - | ||
11,839,106 VND | 1 Piece(s) | 10 Day(s) | 4 | 175 | 250AF-H | 50 | 100 | - | ||
11,839,106 VND | 1 Piece(s) | 10 Day(s) | 4 | 200 | 250AF-H | 50 | 100 | - | ||
11,839,106 VND | 1 Piece(s) | 10 Day(s) | 4 | 225 | 250AF-H | 50 | 100 | - | ||
11,839,106 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 250AF-H | 50 | 100 | - | ||
4,784,486 VND | 1 Piece(s) | 10 Day(s) | 2 | 100 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
4,784,486 VND | 1 Piece(s) | 10 Day(s) | 2 | 125 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
4,784,486 VND | 1 Piece(s) | 10 Day(s) | 2 | 150 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
4,784,486 VND | 1 Piece(s) | 10 Day(s) | 2 | 175 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
4,784,486 VND | 1 Piece(s) | 10 Day(s) | 2 | 200 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
4,942,246 VND | 1 Piece(s) | 10 Day(s) | 2 | 225 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
4,970,075 VND | 1 Piece(s) | 10 Day(s) | 2 | 250 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
5,623,039 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
5,623,039 VND | 1 Piece(s) | 10 Day(s) | 3 | 125 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
5,623,039 VND | 1 Piece(s) | 10 Day(s) | 3 | 150 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
5,623,039 VND | 1 Piece(s) | 10 Day(s) | 3 | 175 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
5,623,039 VND | 1 Piece(s) | 10 Day(s) | 3 | 200 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
5,623,039 VND | 1 Piece(s) | 10 Day(s) | 3 | 225 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
5,623,039 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
6,670,896 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
6,670,896 VND | 1 Piece(s) | 10 Day(s) | 4 | 125 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
6,670,896 VND | 1 Piece(s) | 10 Day(s) | 4 | 150 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
6,670,896 VND | 1 Piece(s) | 10 Day(s) | 4 | 175 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
6,670,896 VND | 1 Piece(s) | 10 Day(s) | 4 | 200 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
6,670,896 VND | 1 Piece(s) | 10 Day(s) | 4 | 225 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
6,670,896 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 250AF-N | 26 | 65 | 105 X 165 X 60 | ||
6,843,078 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | 250AF-S | 37 | 85 | - | ||
6,843,078 VND | 1 Piece(s) | 10 Day(s) | 3 | 125 | 250AF-S | 37 | 85 | - | ||
6,843,078 VND | 1 Piece(s) | 10 Day(s) | 3 | 150 | 250AF-S | 37 | 85 | - | ||
6,843,078 VND | 1 Piece(s) | 10 Day(s) | 3 | 175 | 250AF-S | 37 | 85 | - | ||
6,843,078 VND | 1 Piece(s) | 10 Day(s) | 3 | 200 | 250AF-S | 37 | 85 | - | ||
6,843,078 VND | 1 Piece(s) | 10 Day(s) | 3 | 225 | 250AF-S | 37 | 85 | - | ||
6,843,078 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 250AF-S | 37 | 85 | - | ||
8,119,920 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 | 250AF-S | 37 | 85 | - | ||
8,119,920 VND | 1 Piece(s) | 10 Day(s) | 4 | 125 | 250AF-S | 37 | 85 | - | ||
8,119,920 VND | 1 Piece(s) | 10 Day(s) | 4 | 150 | 250AF-S | 37 | 85 | - | ||
8,119,920 VND | 1 Piece(s) | 10 Day(s) | 4 | 175 | 250AF-S | 37 | 85 | - | ||
8,119,920 VND | 1 Piece(s) | 10 Day(s) | 4 | 200 | 250AF-S | 37 | 85 | - | ||
8,119,920 VND | 1 Piece(s) | 10 Day(s) | 4 | 225 | 250AF-S | 37 | 85 | - | ||
8,119,920 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 250AF-S | 37 | 85 | - |
Loading...Tải…
Ampere frame AF | 200AF~399AF | Ics =% x Icu | 100 | Over Current Trip Method | Thermal Magnetic Type |
---|---|---|---|---|---|
Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) | (0.8-0.9-1.0) X In | Tripping and protection characteristics (Option) - Fixed - Instantaneous | (8-15) x In | Exterior Dimensions W x H x D - 3P | 105 X 165 X 60 |
Exterior Dimensions W x H x D - 4P | 140 X 165 X 60 | Frame Size | 250AF | Rated Protection Function | Combined use for protection from leakage current, overload and short circuit |
Rated Sensitivity Current(mA) | 30, 100/200/500 | Rated Voltage (Ue) (Note 3)(AC / V) | 220/460 | Operating Time (Earth Leakage Circuit Break) (Note 2)(sec) | Within 0.03/Within 0.1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy