(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF) (Part Number)

Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,637,544VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DES54S-20A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Ics =% x Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Tripping and protection characteristics (Option) - Fixed - Instantaneous Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

2,768,285 VND

1 Piece(s) 10 Day(s) 50AF42050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Over Current Trip Method Thermal Magnetic Type Rated Protection Function Combined use for protection from leakage current, overload and short circuit Rated Sensitivity Current(mA) 30, 100/200/500
Rated Voltage (Ue) (Note 3)(AC / V) 220/460 Operating Time (Earth Leakage Circuit Break) (Note 2)(sec) Within 0.03/Within 0.1

Please check the type/dimensions/specifications of the part DES54S-20A in the Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DES54S-20A trong chuỗi Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF).

Products like this...

Part Number
DEH54S-50A
DEN52S-15A
DEN52S-20A
DES54S-30A
DES54S-40A
DES54S-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Ics =% x Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Tripping and protection characteristics (Option) - Fixed - Instantaneous Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

3,564,418 VND

1 Piece(s) 10 Day(s) 50AF45050AF-H5010050(0.8-0.9-1.0) X In(8-15) x In-90 X 155 X 60120 X 175 X 6050AF

1,701,759 VND

1 Piece(s) 10 Day(s) 50AF21550AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,715,673 VND

1 Piece(s) 10 Day(s) 50AF22050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

2,782,200 VND

1 Piece(s) 10 Day(s) 50AF43050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,796,116 VND

1 Piece(s) 10 Day(s) 50AF44050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF

2,740,455 VND

1 Piece(s) 10 Day(s) 50AF45050AF-S1835100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)-75 X 130 X 60100 X 130 X 6050AF