(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF) (Part Number)

Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,637,544VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DEN52S-20A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Ics =% x Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Tripping and protection characteristics (Option) - Fixed - Instantaneous Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

1,715,673 VND

1 Piece(s) 10 Day(s) 50AF22050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Over Current Trip Method Thermal Magnetic Type Rated Protection Function Combined use for protection from leakage current, overload and short circuit Rated Sensitivity Current(mA) 30, 100/200/500
Rated Voltage (Ue) (Note 3)(AC / V) 220/460 Operating Time (Earth Leakage Circuit Break) (Note 2)(sec) Within 0.03/Within 0.1

Please check the type/dimensions/specifications of the part DEN52S-20A in the Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DEN52S-20A trong chuỗi Earth Leakage Circuit Breaker DEN/DES/DEH Series (30/50/60AF).

Products like this...

Part Number
DEH54S-40A
DEH54S-50A
DEN52S-15A
DEN52S-30A
DEN52S-40A
DEN52S-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Ics =% x Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Tripping and protection characteristics (Option) - Fixed - Instantaneous Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

3,702,941 VND

1 Piece(s) 10 Day(s) 50AF44050AF-H5010050(0.8-0.9-1.0) X In(8-15) x In-90 X 155 X 60120 X 175 X 6050AF

3,564,418 VND

1 Piece(s) 10 Day(s) 50AF45050AF-H5010050(0.8-0.9-1.0) X In(8-15) x In-90 X 155 X 60120 X 175 X 6050AF

1,701,759 VND

1 Piece(s) 10 Day(s) 50AF21550AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,729,589 VND

1 Piece(s) 10 Day(s) 50AF23050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,743,504 VND

1 Piece(s) 10 Day(s) 50AF24050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF

1,687,844 VND

1 Piece(s) 10 Day(s) 50AF25050AF-N1430100(0.8-0.9-1.0) X In(8-15) x In (Footnote 5)75 X 130 X 6075 X 130 X 60100 X 130 X 6050AF