(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Molded Case Circuit Breaker (1000/1200/1600AF) (DBS1203S-1200A)

Molded Case Circuit Breaker (1000/1200/1600AF) (DBS1203S-1200A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      29,406,776VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBS1203S-1200A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Over Current Trip Method Tripping and protection characteristics (Option) - Fixed - Instantaneous Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

35,246,270 VND

1 Piece(s) 10 Day(s) 312001200AF-S6565100Thermal Magnetic Type(3~6)×In210×400×105280×400×1051200AF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame 400 AF or more Rated Voltage (Ue) AC(AC(V)) 600 Ics=%×Icu 50

Please check the type/dimensions/specifications of the part DBS1203S-1200A in the Molded Case Circuit Breaker (1000/1200/1600AF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DBS1203S-1200A trong chuỗi Molded Case Circuit Breaker (1000/1200/1600AF).

Products like this...

Part Number
DBS1003S-1000A
DBS1004S-1000A
DBS1204S-1200A
DBS1603S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Over Current Trip Method Tripping and protection characteristics (Option) - Fixed - Instantaneous Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

29,406,776 VND

1 Piece(s) 10 Day(s) 310001000AF-S6565100Thermal Magnetic Type(3~6)×In210×400×103280×400×1051000AF

35,553,511 VND

1 Piece(s) 10 Day(s) 410001000AF-S6565100Thermal Magnetic Type(3~6)×In210×400×103280×400×1051000AF

42,691,766 VND

1 Piece(s) 10 Day(s) 412001200AF-S6565100Thermal Magnetic Type(3~6)×In210×400×105280×400×1051200AF

106,227,594 VND

1 Piece(s) 10 Day(s) 3-1600AF-S8585125Electronic Type(3-6) x in (Adjustable)210×406×140-1600AF